SNVU947A October 2025 – April 2026
The following table lists the EVM specifications. VIN = 48V, VOUT = 12V, FSW = 400kHz, unless otherwise indicated.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input voltage, VIN | DC operating | 24 | 48 | 65 | V | |
| Transient | 80 | V | ||||
| Input UVLO turn-on threshold, VIN-ON | RUV1 = 200kΩ, RUV2 = 10kΩ | 21 | V | |||
| Input UVLO turn-off threshold, VIN-OFF | 19 | |||||
| Input supply current, no load,
FPWM, IIN-NL(FPWM) |
IOUT = 0A, FPWM/SYNC tied to VCC | VIN = 24V | 22 | mA | ||
| VIN = 36V | 25 | |||||
| VIN = 48V | 26 | |||||
| VIN = 60V | 25 | |||||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage, VOUT | Fixed output setting (or adjustable output setting with 100kΩ and 9.09kΩ feedback divider)(1) | 11.9 | 12 | 12.1 | V | |
| Output voltage adjustment range, VOUT-ADJ | With suitable BOM changes(2) | 3.3 | 15 | V | ||
| Output current, IOUT | Electrical design current (EDC) | 20 | A | |||
| Thermal design current (TDC)(3), airflow = 100LFM(4) | 15 | A | ||||
| Output voltage regulation in FPWM, ΔVOUT | Load regulation | IOUT = 0A to 20A | 4 | mV | ||
| Line regulation | VIN = 24V to 65V | 4 | ||||
| Output voltage ripple, VOUT-AC | IOUT = 10A | 10 | mVRMS | |||
| Output overcurrent protection, IOUT-OCP | RS = 1mΩ, IMON tied to GND | 26 | A | |||
| Output average current limit, IOUT-CC | RIMON = 8.66kΩ | 22 | A | |||
| Soft-start time, tSS | VSET pin open circuit | 2.7 | ms | |||
| Hiccup time, tRES | 16384 clock cycles | 41 | ms | |||
| SYSTEM CHARACTERISTICS | ||||||
| Switching frequency, FSW | RRT = 54.9kΩ | 400 | kHz | |||
| Synchronization frequency range, FSYNC | 320 | 480 | kHz | |||
| Half-load efficiency, ηFULL(1) | IOUT = 10A | VIN = 24V | 98.3% | |||
| VIN = 36V | 97.7% | |||||
| VIN = 48V | 97.9% | |||||
| VIN = 60V | 97.2% | |||||
| Full-load efficiency, ηFULL(1) | IOUT = 20A | VIN = 24V | 97.5% | |||
| VIN = 36V | 97.2% | |||||
| VIN = 48V | 97.0% | |||||
| VIN = 60V | 96.7% | |||||
| LMG708B0 case temperature, TC | –40 | 135 | °C | |||