SPIU024 November 2026
ADS-B radios transmit (ADS-B OUT) and receive (ADS-B IN) aircraft's location, altitude and speed. These radios operate on two center frequencies 1090 ±1MHz and 978MHz ± 0.65MHz for ADS-B 1090ES and ADS-B UAT, respectively. 1090ES is the global standard and universal access transceiver (UAT) is United States-only for low altitude aviation. With the advancement of drone technology, the FAA has recently published proposed rules for beyond visual line of sight (BVLOS) operations where the notable change of regulation is Part 108. Part 108 includes operating rules for BVLOS operations of highly automated drone systems and regulations on the design and manufacture of BVLOS-capable drones. Some examples of BVLOS drones include delivery drones, drone-as-first-responder, agriculture, aerial surveying, and so on. ADS-B IN allows drones to comply with the new Part 108 requirement to maintain awareness of the air traffic near drone operation to avoid manned aircraft. ADS-B OUT is strictly prohibited under Part 108. The ADS-B receiver reference design provides a small and ready-to-fly design for small drones and unmanned aerial systems (UAS).