SPNA245 September   2020 TM4C1290NCPDT , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Installation of Edde Flex CAN Booster Pack for TI TIVA C
  5. 3Download and Import the CAN Examples
  6. 4Modified CAN.C for Interrupts
  7. 5Example Projects
    1. 5.1 Internal Loopback With Interrupts (simple_can_loopback)
    2. 5.2 Simple CAN Transmit (simple_can_tx)
    3. 5.3 Simple CAN Receive (simple_can_rx)
    4. 5.4 CAN UART Bridge (can_uart_bridge)
  8. 6CAN Bootloader
    1. 6.1 Bootloader Configuration
    2. 6.2 Boot Demo Program (boot_demo_can)
    3. 6.3 UART-to-CAN Bridge for LM Flash Programmer Support
      1. 6.3.1 SendCANID PC Program
      2. 6.3.2 CCS Demo Program (uart_to_can)
    4. 6.4 Using the CAN Bootloader

SendCANID PC Program

This is a command line utility that can be run on a PC. It is used to send a serial stream to a device running the uart_to_can software. This causes the device to issue a frame on the CAN bus. This frame can be used by a device on the CAN bus to put that device in bootloader mode.

The format to execute this program from a PC command line prompt or batch file is:

C:\>SendCANID COMnn 0xXXXXXXXX 0xXX

  • nn = COM port number (1 – 99)
  • 0xXXXXXXXX = The CAN arbitration ID of the command to switch to the bootloader
  • 0xXX = 0 to 8 hex bytes that are sent to identify which device is selected