SPRAD67B December 2022 – September 2024 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The processor family includes a wide variety of peripherals and processing capabilities, not all of which are used in every design. Consequently, the requirements for different designs using the same processor can vary widely depending on the target application. Board designers must understand the requirements before selecting the processor and determining the board-level implementation details. In addition, the custom board design can require additional circuitry to operate correctly in the target environment. See the latest collaterals on TI.com, including the device-specific data sheet, silicon errata, Technical Reference Manual (TRM), and EVM or SK user's guide for selecting the processor, and to determine the following: