SPRADA9 December 2023 AM62P , AM62P-Q1
The processor includes dedicated peripheral supply pins for USB (common for USB0 and USB1), MMC0, PLLs and CSI_DSI (CSIRX0 and DSITX0). The recommended operating voltage is 1.8 V. An additional 3.3 V analog supply is required for USB.
For LPDDR4, DDR PHY IO (VDDS_DDR) and DDR clock IO (VDDS_DDR_C) supplies are recommended to be 1.1 V.
For more information, refer the Recommended Operating Conditions section in the Specifications chapter of the device-specific data sheet.