SPRADA9 December 2023 AM62P , AM62P-Q1
For more details about the processor boot mode options, see above Section 2.2.
Boot mode configurations for processor and Pin strap configuration for attached devices are latched at the rising edge of PORz_OUT. The device configuration and boot mode input pins have alternate multiplexed functions. After the status (level) on these pins are latched into the configuration registers, these pins are available to be used for their alternate functions. The PORz_OUT reset status output indicates latching of boot mode configuration.