SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
After the completion of the schematic capture, the recommendation is to perform a self review using the AM62P, AM62P-Q1 Processor Family Schematic Design Guidelines and Schematic Review Checklist.
The below FAQ lists the collaterals and steps that can be followed for performing self-review of the custom board schematic design:
[FAQ] AM62P / AM62P-Q1 Design Recommendations / Custom board hardware design - Custom board schematics self-reviewAdditionally, the below FAQ can be used that includes schematic review checklist for AM62x processor families:
Refer below FAQ for information related to some of the common errors observed during schematic updates:
For information on connecting used/unused processor pins, and peripherals, see the following FAQ:
The recommendation is to plan a formal schematic review internally to review the custom board schematics with reference to the Schematic Design Guidelines and Schematic Review Checklist. The recommendation is to review custom board design implementation for possible design errors, change in component values, connection errors, missing net connections, and other design recommendations (not being followed).
In case a schematics review request is required to be submitted to TI, the recommendation is to follow the below FAQ:
[FAQ] Sitara MPU Hardware Applications Support - Schematics review request
As part of the review, recommendation is to verify if the custom board schematic design follows the recommendations as per the Pin Connectivity Requirements section of the device-specific data sheet.