SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
The current (maximum and minimum) requirements for each of the supply rail are not provided in the device-specific data sheet. Current requirements are highly application dependent and are recommended to be estimated using TI provided tools and documents for a specific use case.
The recommendation is to take into account the maximum current rating (provided in the Maximum Current Ratings application note) for power supply sizing.
Power Estimation Tool (PET) and the Maximum Current Ratings application note serve two different purposes. The PET is used to estimate active power consumption for a specific use case/application. The Maximum Current Ratings application note can be used for supply sizing when designing a custom power solution.