SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
The processor family supports x1 instance of Real-Time (RTC) module to allow easy tracking of time and date and the generation of real time alarms.
For more information, see the Real-Time Clock section in Peripherals chapter in the device-specific TRM.
The processor family does not support a separate supply for the RTC module to retain the time (timer) value during warm or cold reset. The time (timer) value can be reset during processor generated software reset or external cold or warm reset.
WKUP_LFOSC0 can be used to support the RTC module functionality based on clock accuracy requirement.
For more information, see the following FAQ: