Follow Steps 1 to 4 of the lab 2
procedure to enable real-time mode and continuous refresh for the watch views
and also for changing the continuous refresh interval for the watch view if
needed.
Apply an appropriate load to the
PSFB system at the DC output. A load that draws around 3A–6A current at 12V
output is a good starting point.
Check PSFB_guivLVBus_Set_Volts.
PSFB_guivLVBus_Set_Volts is targeted to be 2 at the beginning.
Power the input at J1, J2 with
400V DC (200V and 300V are optional). The output voltage needs to rise up to
2V.
Set PSFB_start_flag to 1. The
output voltage now starts ramping up to 12V. Here is the watch view that
corresponds to the operation of the system with 12V at the output with an input
voltage of around 400V and a load of around approximately 5A (constant current
load).
Gradually increase the load
(constant current load) to 20A. The output power is around 250W.
By default, the synchronous
rectifiers are operated in mode 2. You can change the mode of operation by
changing PSFB_SR_mode variable to 0, 1, or 2 from the watch view. Observe the
change in the amount of input current being drawn and changed in output voltage
with different SR modes. Probe the PWM waveforms driving the synchronous
rectifier switches. Do not change between different SR modes when operating at
very low loads or when the output voltage is very low (less than 6V). In these
cases use the default SR mode 2. To enable gating pulses for Q5 and Q6, provide
12V, 0.75A supply between pin #10 and #8 of the J17 connector.