SPRADK6 September 2024 TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
With higher requirement of power rating and efficiency in power applications like server and telecom PSU, resonant converters like LLC have become the prioritized option of DC/DC stage in more and more new designs. Comparing with traditional full-bridge topology, LLC is easier to achieve soft switching due to resonant operation, leading to better EMI performance, higher efficiency and less stress on power stage.
Figure 1-1 Plot of Gain vs.
FrequencyNormally the LLC converter works under variable frequency but fixed duty cycle. The typical gain curve of a LLC converter is shown in the following picture. The converter works near frand adjust switching frequency through the control loop to stabilize the output voltage.