SPRADK8 February   2025 AM62P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Used
    1. 2.1 AM62Px Processor
    2. 2.2 SK-LCD1
    3. 2.3 Display Subsystem on AM62P
  6. 3Early Splash-Screen Architecture
    1. 3.1 Boot Stages on AM62P
    2. 3.2 Flicker-Free Transition
  7. 4Flicker-Free Transition From SPL to U-Boot
    1. 4.1 Steps to Test
    2. 4.2 Measurements
  8. 5Flicker-Free Transition From SBL to Linux Kernel
    1. 5.1 Steps to Test
    2. 5.2 Measurements
  9. 6Results

AM62Px Processor

The AM62Px (P = Plus) is an extension of the existing Sitara™ AM62x low-cost family of application processors built for high-performance embedded 3D display applications. Scalable Arm® Cortex®-A53 performance and embedded features, such as: multiscreen high-definition display support, 3D-graphics acceleration, 4K video acceleration, and extensive peripherals make the AM62Px well-designed for a broad range of automotive and industrial applications, including automotive digital instrumentation, automotive displays, industrial Human Machine Interfaces (HMI), and more.


AM62P AM62P Block Diagram

Figure 2-1 AM62P Block Diagram