SPRADN7 January   2025 AM2612

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Real-World Applications for USB
    2. 1.2 Acronyms Used in This Document
  5. 2AM261x USB Offering
    1. 2.1 AM261x USB Hardware
    2. 2.2 AM261x USB Software
      1. 2.2.1 Software Architecture
      2. 2.2.2 AM261x USB Application Example
      3. 2.2.3 USB DFU Bootloader
  6. 3USB Use Cases and Applications
  7. 4References

USB Use Cases and Applications

This section discusses some possible application areas where the AM261x USB functionality can be leveraged to build real-world applications.

  • Field Firmware Updates (DFU Mode)

    The AM261x supports DFU mode, allowing for seamless firmware updates in the field. This capability is critical for minimizing downtime and ensuring devices remain secure and functional. Enhancements and bug fixes delivered directly to devices without the need for physical access.

    Applications: EV Charging Stations, Industrial controllers: Regular firmware updates to improve charging algorithms and security features.

  • Diagnostics and Communication (CDC Mode)

    Utilizing the CDC, the AM261x can establish multiple virtual COM port connections, facilitating diagnostics and data communication.

    Applications: Motor Control Units, test equipment: real-time monitoring and diagnostic capabilities for motor performance and health, Simplified data logging and analysis processes through USB connectivity.

  • USB for Data Logging and Transfer

    The AM261x enables efficient data logging and retrieval via USB, making it suitable for applications requiring local data storage.

    Applications: Portable data loggers and Smart Energy Meters: Easy data transfer for field analysis and reporting, Data collection for consumption analysis and performance optimization.

  • USB for Configuration and Calibration

    USB functionality facilitates straightforward configuration and calibration of devices, making it accessible for field technicians.

    Applications: Medical Devices: Calibration of equipment to ensure compliance with health standards. Industrial Sensors: Configuration adjustments to optimize performance in varying operational conditions.

  • USB as a Human-Machine Interface (HMI)

    The AM261x can connect to HMIs via USB, allowing for user interaction and control of embedded systems.

    Applications: Automated Machinery: Operator interfaces for controlling and monitoring system performance. Healthcare Equipment: User-friendly interfaces for patient data entry and system management.

  • USB for Peripheral Device Connection

    The AM261x allows for the connection of various USB peripherals, enhancing the functionality of embedded systems.

    Applications: Factory Automation Systems (for example): Integration with barcode scanners and other peripherals for improved operational efficiency. Consumer Electronics: Connectivity with external storage and input devices.

  • Secure Device Authentication and Access

    USB can be leveraged for secure authentication, ensuring that only authorized personnel can access sensitive system functions.

    Applications: Building Automation Systems: Controlling access to critical systems through secure USB tokens. Critical Infrastructure: Safeguarding essential operational systems against unauthorized access.

  • Portable Device Integration:

    The AM261x enables integration with portable devices, facilitating data transfer and device management.

    Applications: Portable Medical Devices: Easy transfer of patient data for monitoring and analysis. Field Test Equipment: Rapid data offloading for immediate review and adjustments.

  • USB as a network adapter:

    The AM261x USB can act as a virtual Ethernet adapter by enabling the RNDIS class of USB device. This protocol simulates Ethernet link over USB.

    Application: USB to Ethernet bridge for data transfer between different devices, remote data transfer in industrial setup.

The USB capabilities of the AM261x microcontroller empower embedded systems to meet the evolving demands of various industries. By addressing critical market needs such as real-time communication, firmware updates, and user accessibility, the AM261x stands out as a versatile solution for developers. The integration of hardware and software solutions, combined with its robust USB implementation, positions the AM261x as an essential component for modern embedded applications.