SPRADP5A January 2026 – September 2026 AM62P , AM62P-Q1
The methodology for validating the eMMC signals is outlined in this section. Channel simulations using IBIS models and extracted PCB models are exercised with targeted data attack bit patterns (refer to Section 3.5.2) to generate signal waveforms and eye diagrams. These results are checked for conformity with setup/hold time, slew rate, DCD, and pulse width as defined in the JESD84-B51 specification. Additional checks for performed for ring-back with respect to VIH/VIL voltage levels.