SPRADP5A January   2026  – September 2026 AM62P , AM62P-Q1

 

  1.   1
  2.    AM62Px eMMC HS400 IBIS Model Simulation Methodology
  3.   Trademarks
  4. 1Overview
    1. 1.1 Board Designs Supported
    2. 1.2 General Board Layout Guidelines
    3. 1.3 PCB Stackup
    4. 1.4 Bypass Capacitors
      1. 1.4.1 Bulk Bypass Capacitors
      2. 1.4.2 High-Speed Bypass Capacitors
    5. 1.5 Velocity Compensation
  5. 2eMMC Board Design and Layout Guidance
    1. 2.1 eMMC Introduction
    2. 2.2 eMMC Signal Termination
    3. 2.3 Signal Routing Specification
    4. 2.4 Power Supply Design
  6. 3eMMC Board Design Simulations
    1. 3.1 Board Model Extraction
    2. 3.2 Board-Model Validation
    3. 3.3 Capacitor Loop Inductance
    4. 3.4 AC Impedance
    5. 3.5 IBIS Model Simulations
      1. 3.5.1 Simulation Setup
      2. 3.5.2 Simulation Bit Patterns
      3. 3.5.3 Simulation Best Practices
      4. 3.5.4 Simulation Strategy and Examples
      5. 3.5.5 Pass/Fail Checks
  7. 4Design Example
    1. 4.1 Stackup
    2. 4.2 Power Routing
    3. 4.3 Signal Routing
  8. 5Summary
  9. 6References
  10. 7Revision History

Velocity Compensation

For a PCB design, portions of the eMMC signal traces are microstrip (BGA break-out segments), but the majority of the trace segments are stripline (internal layers). Even though there is a wide variation in the proportion of track length routed as microstrip or stripline, the length or delay matching process must include a mechanism for compensating for the velocity delta between these two types of PCB interconnects. A compensation factor of 1.1 has been specified for this purpose by JEDEC. All microstrip segment lengths are to be divided by 1.1 before summation into the length matching equation. The resulting compensated length is termed the stripline equivalent length. While some amount of residual velocity mismatch skew remains in the design, the process is a substantial improvement over simple length matching.