SPRADP5A January 2026 – September 2026 AM62P , AM62P-Q1
eMMC is a managed memory device specification governed by the JEDEC standard JESD84-B51, Embedded Multi-Media Card (e•MMC) Electrical Standard (5.1). This standard strives to support high throughput for large data transfers without compromising small random data accesses (code) while maintaining low power consumption required by mobile devices. The 11-signal bus consists of Clock (CLK), Command (CMD), Data Strobe (DS), and Data (DAT[7:0]) with three different bus widths: 1-bit (default), 4-bit, and 8-bit. Clock frequencies range from 0-200MHz, with single- and dual-data-rate options for up-to 400MB/s max data transfer rate (HS400). In HS400 mode, the IO voltage is fixed at 1.8V.
The following sections detail the routing specification and layout guidelines for an eMMC interface with a focus on the power delivery for the AM62Px eMMC PHY.