SPRADS1 June 2025 F29H850TU
As applications grow in complexity, the need to fix bugs, add features, and otherwise modify embedded firmware is increasingly critical in end applications. Enabling functionality like this can be easily and inexpensively accomplished through the use of boot-loaders.
This application note aims to solve this problem by the introduction of a secondary boot-loader (SBL). This document discusses the specifics of the SBL and the host application tool found in the F29H85x MCU SDK.