SPRADS1 June 2025 F29H850TU
To begin developing with the flash-based SBL project, begin by importing into CCS (F29h85x_sdk_1_01_00_00\examples\driverlib\single_core\flash\flash_based_UART_SBL_with_FOTA) Once imported, there are two projects are present: flash_based_UART_SBL_with_FOTA and FOTA_Example_Application. First, this document details the flash-based UART SBL.