SPRADT3 June   2026 AWR2188

 

  1.   1
  2.   Abstract
  3. 1Introduction to AWR2188
  4. 2Hardware Architecture and Design
    1. 2.1 Radar System Architecture
    2. 2.2 AWR2188 Radar Hardware Design
    3. 2.3 SOP Pin Configuration
    4. 2.4 AWR2188 Reset and RBL Boot Process
  5. 3AWR2188 External Processor Software Configuration
    1. 3.1 External Processor Powers on and Configures MSS
    2. 3.2 DFP Image Download
    3. 3.3 MSS Application Boot and Configuration
  6. 4AWR2188 SPI/I2C Configuration and Signal Analysis
    1. 4.1 SPI Boot Configuration and Timing
    2. 4.2 I2C Boot Configuration and Timing
  7. 5References
  8. 6Modification History

Introduction to AWR2188

The imaging radar market is in a rapid evolution stage driven by high-performance demands, especially in the fields of Advanced Driver Assistance Systems (ADAS), autonomous driving, and industrial applications. In the early days, to overcome the limitations of traditional radar such as low resolution and the inability to form fine point clouds, the industry began to explore imaging radar solutions. Taking Texas Instruments' (TI) second-generation AWR2243 mmWave sensor as an example, it requires a multi-chip cascade method to increase the number of antennas, thereby obtaining more virtual channels to meet higher-performance imaging needs, such as longer distance and higher resolution. This cascade solution achieved a breakthrough in performance, but at the same time, it brought challenges such as increased system complexity, rising power consumption, and longer development cycles.

The driving force of the market promotes technology to develop towards higher integration and better cost-effectiveness, so as to achieve the popularization of imaging radar. Under this background, TI launched a new generation of AWR2188 mmWave radar chip, representing the development direction of radar technology towards single-chip high-performance integration. The AWR2188 integrates up to 8 transmitters and 8 receivers. On a single chip, it outperforms the two-chip AWR2243 cascade solution in terms of channel count, performance, and power consumption, thereby significantly simplifying hardware design and reducing system cost and power consumption. This fundamental architectural innovation makes the development of high-performance imaging radar more efficient and convenient, accelerating its deployment in various application scenarios.

The advent of AWR2188 not only marks a leap in the integration level of imaging radar technology, but also provides more efficient and reliable perception solutions for autonomous driving and industrial applications. Its high-channel-count design can provide finer point cloud data, improving the ability to recognize and distinguish small objects and complex scenes in the environment. In addition, the advantages brought by single-chip integration are also reflected in smaller size, lower system-level power consumption, and higher production efficiency, which are particularly critical for space-constrained automotive electronics and cost-sensitive industrial applications. Therefore, the emergence of AWR2188 is not only a technological iteration, but also a precise response to market demands, paving the way for the widespread application of the next generation of high-performance forward-looking imaging radars.

 AWR2188 Chip System Block DiagramFigure 1-1 AWR2188 Chip System Block Diagram

The internal structure of AWR2188 mainly consists of the following parts:

  • mmWave RF Module: Mainly includes the RF transceiver and sampling module, containing the receive low noise amplifier (LNA), transmit power amplifier (PA), mixer, analog-to-digital conversion (ADC), local oscillator generator (Synthesizer), and phase-locked loop (APLL), etc.;
  • Radar Front-End Controller: The firmware of the RF controller runs on the built-in Cortex R4F (RSS, Radar Subsystem) processor, used to control the parameter configuration, calibration, and monitoring of the RF front end, and perform decimation filtering on the sampled signals;
  • Host Interface Control Module: The built-in Cortex M4F (MSS) runs the firmware provided by TI, used to provide SPI or I2C interfaces to communicate with external processors, and send ADC data over the CSI interface via DMA, as well as interact with the radar front-end controller;

This article will introduce the hardware configuration and boot process of AWR2188, aiming to help customers quickly get started with and debug AWR2188 to the greatest extent.