Product details

Frequency range 76 - 81 GHz Number of receivers 8 Number of transmitters 8 ADC sampling rate (max) (Msps) 66 Interface type MIPI-CSI2, SPI Edge AI enabled No Rating Automotive, Catalog Operating temperature range (°C) -40 to 140 TI functional safety category Functional Safety-Compliant Power supply solution LP87745-Q1
Frequency range 76 - 81 GHz Number of receivers 8 Number of transmitters 8 ADC sampling rate (max) (Msps) 66 Interface type MIPI-CSI2, SPI Edge AI enabled No Rating Automotive, Catalog Operating temperature range (°C) -40 to 140 TI functional safety category Functional Safety-Compliant Power supply solution LP87745-Q1
FCCSP (APE) 573 91 mm² (14 mm × 6.5 mm)
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76-81GHz operation with up to 4.5GHz continuous chirp bandwidth
    • Eight receive channels
    • Eight transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13dBm
    • RX noise figure: 11dB
    • Supports P1dB up to -6.5dBm
    • Industry leading 8 transmitter, 8 receiver radar front end with 2.8W power consumption
    • Supports less than 3 µs chirp idle time for excellent max velocity measurements
    • Maximum chirp slope of 266MHz/µs to enable rapid high-bandwidth measurements
    • ADC Sample rate up to 66.67 Msps for exceptional instrumentation range distance
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.2
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D targeted
    • Hardware capability up to ASIL-B targeted
    • Safety-related certification
      • ISO 26262 certification by TUV planned
  • AEC-Q100 Targeted
  • AWR2188 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports externally driven clock (square/sine) at 50 MHz or 40 MHz
    • Supports 50 MHz or 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • Production proven innovative Launch on Package (LOP) technology with easy to route launcher positions
    • 0.5mm pitch 14mm × 15mm FCCSP package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 140°C, and –40°C to 142°C in TX module
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76-81GHz operation with up to 4.5GHz continuous chirp bandwidth
    • Eight receive channels
    • Eight transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13dBm
    • RX noise figure: 11dB
    • Supports P1dB up to -6.5dBm
    • Industry leading 8 transmitter, 8 receiver radar front end with 2.8W power consumption
    • Supports less than 3 µs chirp idle time for excellent max velocity measurements
    • Maximum chirp slope of 266MHz/µs to enable rapid high-bandwidth measurements
    • ADC Sample rate up to 66.67 Msps for exceptional instrumentation range distance
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.2
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D targeted
    • Hardware capability up to ASIL-B targeted
    • Safety-related certification
      • ISO 26262 certification by TUV planned
  • AEC-Q100 Targeted
  • AWR2188 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports externally driven clock (square/sine) at 50 MHz or 40 MHz
    • Supports 50 MHz or 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • Production proven innovative Launch on Package (LOP) technology with easy to route launcher positions
    • 0.5mm pitch 14mm × 15mm FCCSP package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 140°C, and –40°C to 142°C in TX module

The AWR2188 device is an integrated single-chip FMCW transceiver capable of operation in the 76GHz to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR2188 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR2188 device is a self-contained FMCW transceiver single-chip device that simplifies the implementation of Automotive Radar sensors in the band of 76GHz to 81GHz. The device is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 8TX, 8RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform device including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

The AWR2188 device is an integrated single-chip FMCW transceiver capable of operation in the 76GHz to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR2188 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR2188 device is a self-contained FMCW transceiver single-chip device that simplifies the implementation of Automotive Radar sensors in the band of 76GHz to 81GHz. The device is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 8TX, 8RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform device including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Download View video with transcript Video
Request more information

The full data sheet, documentation, software and tools are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet AWR2188 Single Chip 8x8 Cascadable 76-to-81 GHz Transceiver in LOP package datasheet (Rev. B) PDF | HTML Sep 17, 2026
White paper mmWave Radar for Robotics PDF | HTML Sep 3, 2026
Application note TDA4 SoC-Driven CSI2-RX Acquisition of Raw ADC Signals From AWR2188 Radar MMIC PDF | HTML Aug 26, 2026
Application note AWR2188 Waveform Configuration Explanation PDF | HTML Aug 20, 2026
Application note Detailed Explanation of AWR2188 CSI2 Usage and Data Output PDF | HTML Jul 31, 2026
Application note Integrating AWR2188 Satellite Radar with AGX ORIN via FPD-Link PDF | HTML Jul 29, 2026
Application note AWR2188 Boot Process PDF | HTML Jul 1, 2026
White paper From detection to decision: An inside look at next-generation ADAS PDF | HTML May 13, 2026
Technical article Achieving 4D radar imaging with a single-chip 8-by-8 cascadable transceiver (Rev. A) PDF | HTML Feb 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2188EVM — AWR2188 evaluation module

The AWR2188EVM is a high performance front end mmWave sensing device that implements a 2-device, cascaded, array of AWR2188 mmWave sensors. In this cascaded radar configuration, a primary device distributes a 20GHz LO signal between both devices, allowing these two devices to operate as a single (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

HS-3P-SENCITY-THIS-III-SU — 77GHz 3D-WGA with launch on package interface (LOP) - 2x cascaded 8TX/8RX semiUniform

77GHz 3D Waveguide Antenna 16x16 (2x 8Tx8Rx) - RF substrate independent solution family

HUBER+SUHNER has developed and manufactures a 3rd-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary (...)

Supported products & hardware
Third-party accessory

ATM-3P-AIDAR — Atomathic 8x8 AI radar with for 4D hyper-resolution sensing

Atomathic 8x8 AIDAR radar is an AI-powered radar development platform designed to deliver high-resolution 4D sensing and object shape recognition. The platform combines an 8x8 antenna array with advanced AI-based signal processing to extract detailed range, velocity, angle and elevation information (...)

From: Atomathic
Supported products & hardware
Third-party accessory

HS-3P-SENCITY-THIS-III-U — HUBER+SUHNER 3D-WGA antenna for ADAS MIMO radar applications in the 76GHz to 81GHz range

The SENCITY THIS-III-U from HUBER+SUHNER is a 77GHz 3D metallized plastic waveguide radar antenna designed for RF substrate-independent radar systems. Featuring a launch-on-package (LOP) interface, this antenna supports high-density 16×16 channel configurations through two cascaded 8TX/8RX radar (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Application software & framework

PVIZ-3P-5D-PERCEPTION — Provizio 5D Perception® radar software

Provizio 5D Perception® is an AI-powered radar perception software product that converts high-resolution radar data into a rich, real-time understanding of the surrounding environment. Designed to operate on advanced automotive radar platforms, 5D Perception enables accurate detection, (...)

From: Provizio Ltd
Supported products & hardware
Firmware

AWR2188-RESTRICTED — AWR2188 Restricted Content

This is the mySecure folder for AWR2188.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Calculation tool

AWR2188-SAFETY — AWR2188 Safety Documents

Safety documents
Supported products & hardware
Reference design

TIDA-020093 — Single-chip mmWave streaming radar reference design for automotive front radar

With more autonomous driving features, the automotive industry shifts to radar value and performance optimization. Radar performance and cost can be improved by raw radar data streaming topologies. This reference design features the AWR2188 radar front end with 8TX and 8RX antenna elements for high (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (APE) 573 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos