SPRADT3 June 2026 AWR2188
The first operation of AWR2188 after power-on is to read the state of the Sense-on-Power (SOP) pins. Table 2-1 are the SOP modes and corresponding pins for AWR2188.
| Functions | Signal | Description | Pin Number |
|---|---|---|---|
| SOP – SOP[4:0] | SOP0 (Multiplexed with TDO) | SOP 0 - controls boot behavior | AF8 |
| SOP1 (Multiplexed with FRM_SYNCOUT) | SOP 1 - controls boot behavior | AF3 | |
| SOP2 (Multiplexed with PMIC_CLKOUT) | SOP 2 - controls boot behavior | AG5 | |
| SOP3 (Multiplexed with MCU_CLKOUT) | SOP 3 - controls cascade/non-cascade | AG6 | |
| SOP4 (Multiplexed with QSPI_0) | SOP 4 - controls 40 MHz or 50 MHz crystal | AG27 |
| SOP Mode | Description | SOP[2:0] |
|---|---|---|
| Functional Mode SPI | Main deployment mode. Firmware patches are loaded from an external processor via SPI or from Flash via QSPI, functional firmware execution begins and device is controlled via SPI commands | 0 0 1 |
| Device Management Mode | Flash programming mode. Image files (patches) are downloaded to a serial flash (SFLASH) via a burn tool that transfers the image files over UART | 1 0 1 |
| Functional Mode I2C | Load firmware patches via I2C, and then functional firmware begins execution | 1 1 1 |
| SOP Mode | Description | SOP[3] |
|---|---|---|
| Cascade Mode | 0: Single-chip AWR2188 1: Multi-chip cascade mode | 1 or 0 |
| SOP Mode | Description | SOP[4] |
|---|---|---|
| Crystal Selection | 0: 40MHz 1: 50MHz | 1 or 0 |