SPRS797F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28053 , TMS320F28054 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F28055
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fSCL | SCL clock frequency | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 400 | kHz | |
| Vil | Low level input voltage | 0.3 VDDIO | V | ||
| Vih | High level input voltage | 0.7 VDDIO | V | ||
| Vhys | Input hysteresis | 0.05 VDDIO | V | ||
| Vol | Low level output voltage | 3 mA sink current | 0 | 0.4 | V |
| tLOW | Low period of SCL clock | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 1.3 | μs | |
| tHIGH | High period of SCL clock | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 0.6 | μs | |
| lI | Input current with an input voltage from 0.1 VDDIO to 0.9 VDDIO MAX | –10 | 10 | μA | |