SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = IOH MIN | VDDIO * 0.8 | V | |||
| IOH = –100 μA | VDDIO – 0.2 | ||||||
| VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||
| IOL = 100 µA | 0.2 | ||||||
| IOH | High-level output source current for all output pins | –4 | mA | ||||
| IOL | Low-level output sink current for all output pins | 4 | mA | ||||
| VIH | High-level input voltage (3.3 V) | GPIO0–GPIO7, GPIO42–GPIO43, GPIO46–GPIO47 | VDDIO * 0.7 | VDDIO + 0.3 | V | ||
| All other pins | 2.0 | VDDIO + 0.3 | |||||
| VIL | Low-level input voltage (3.3 V) | VSS – 0.3 | 0.8 | V | |||
| VHYSTERESIS | Input hysteresis | 150 | mV | ||||
| Ipulldown | Input current | Digital inputs with pulldown(1) | VDDIO = 3.3 V VIN = VDDIO | 120 | µA | ||
| Ipullup | Input current | Digital inputs with pullup enabled(1) | VDDIO = 3.3 V VIN = 0 V | 150 | µA | ||
| ILEAK | Pin leakage | Digital | Pullups disabled 0 V ≤ VIN ≤ VDDIO | 2 | µA | ||
| Analog (except ADCINB0 or DACOUTx) | 0 V ≤ VIN ≤ VDDA | 2 | |||||
| ADCINB0 | 2 | 11(2) | |||||
| DACOUTx | 66 | ||||||
| CI | Input capacitance | 2 | pF | ||||
| VDDIO-POR | VDDIO power-on reset voltage | 2.3 | V | ||||