SPRSP56J January 2021 – June 2026 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Table 6-50, Table 6-51, Figure 6-36, Table 6-52, Figure 6-37, Table 6-53, and Figure 6-38 present timing conditions, timing requirements, and switching characteristics for FSI.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 0.8 | 4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 1 | 7 | pF |
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| FSIR1 | tc(RX_CLK) | Cycle time, FSI_RXn_CLK | 20 | ns | |
| FSIR2 | tw(RX_CLK) | Pulse width, FSI_RXn_CLK low or FSI_RXn_CLK high | 0.5P - 1(1) | 0.5P + 1(1) | ns |
| FSIR3 | tsu(RX_D-RX_CLK) | Setup time, FSI_RXn_D[1:0] valid before FSI_RXn_CLK | 3 | ns | |
| FSIR4 | th(RX_CLK-RX_D) | Hold time, FSI_RXn_D[1:0] valid after FSI_RXn_CLK | 2.5 | ns | |
Figure 6-36 FSI
Timing Requirements| NO. | PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| FSIT1 | tc(TX_CLK) | Cycle time, FSI_TXn_CLK | FSI Mode | 20 | ns | |
| FSIT2 | tw(TX_CLK) | Pulse width, FSI_TXn_CLK low or FSI_TXn_CLK high | FSI Mode | 0.5p + 1(1) | 0.5P - 1(1) | ns |
| FSIT3 | td(TX_CLK-TX_D) | Delay time, FSI_TXn_D[1:0] valid after FSI_TXn_CLK high or FSI_TXn_CLK low | FSI Mode | 0.25P - 2(1) | 0.25P + 2.5(1) | ns |
Figure 6-37 FSI
Switching Characteristics - FSI Mode| NO. | PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| FSIT4 | tc(TX_CLK) | Cycle time, FSI_TXn_CLK | SPI Mode | 20 | ns | |
| FSIT5 | tw(TX_CLK) | Pulse width, FSI_TXn_CLK low or FSI_TXn_CLK high | SPI Mode | 0.5P + 1(1) | 0.5P - 1(1) | ns |
| FSIT6 | td(TX_CLKH-TX_D0) | Delay time, FSI_TXn_CLK high to FSI_TXn_D0 valid | SPI Mode | 3 | ns | |
| FSIT7 | td(TX_D1-TX_CLK) | Delay time, FSI_TXn_D1 low to FSI_TXn_CLK high | SPI Mode | P - 3(1) | ns | |
| FSIT8 | td(TX_CLK-TX_D1) | Delay time, FSI_TXn_CLK low to FSI_TXn_D1 high | SPI Mode | P - 2(1) | ns | |
Figure 6-38 FSI
Switching Characteristics - SPI ModeFor more information, see Fast Serial Interface section in Peripherals chapter in the device TRM.