SPRSP61C October 2021 – December 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
Table 4-1 lists the features of the TMS320F28003x devices.
| FEATURE(1) | F280039C F280039C-Q1 F280039 F280039-Q1 |
F280038C-Q1 F280038-Q1 |
F280037C F280037C-Q1 F280037 F280037-Q1 |
F280036C-Q1 F280036-Q1 |
F280034
F280034-Q1 |
F280033 F280033-Q1(2) |
|
|---|---|---|---|---|---|---|---|
| Processor and Accelerators | |||||||
| C28x | Frequency (MHz) | 120 | |||||
| FPU | Yes (instructions for Fast Integer Division) | ||||||
| VCRC | Yes | ||||||
| TMU | Yes – Type 1 (instructions supporting NLPID) | ||||||
| CLA – Type 2 | Available | Yes | No | ||||
| Frequency (MHz) | 120 | – | |||||
| 6-Channel DMA – Type 0 | Yes | ||||||
| External interrupts | 5 | ||||||
| Memory | |||||||
| Flash | 384KB (192KW) | 256KB (128KW) | 128KB (64KW) | ||||
| Flash Banks | 3 x 128KB | 2 x 128KB | 2 x 64KB | ||||
| RAM | Dedicated | 4KB (2KW) | |||||
| Local Shared | 32KB (16KW) | ||||||
| Message | 1KB (0.5KW) | ||||||
| Global Shared | 32KB (16KW) | ||||||
| Total | 69KB (34.5KW) | ||||||
| Message RAM Types | 512B
(256W) CPU-CLA 512B (256W) CLA-DMA |
– | |||||
| ECC | FLASH, Mx, LSx, GSx, Message RAM | FLASH, Mx, LSx, GSx | |||||
| Parity | ROM, CAN RAM | ||||||
| Security: JTAGLOCK, Zero-pin boot, Dual-zone security | Yes | ||||||
| System | |||||||
| Configurable Logic Block (CLB) | 4 Tiles on C Variants | – | |||||
| Embedded Pattern Generator (EPG) | Yes | ||||||
| 32-bit CPU timers | 3 | ||||||
| Advance Encryption Standard (AES) | Yes | ||||||
| Background CRC (BGCRC) | Yes | ||||||
| Live Firmware Update (LFU) Support | Yes, with enhancements and flash bank erase time improvements | ||||||
| Secure Boot | Yes | ||||||
| JTAG Lock | Yes | ||||||
| HWBIST | Yes | ||||||
| Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | ||||||
| Watchdog timers | 1 | ||||||
| Crystal oscillator/External clock input | 1 | ||||||
| Internal oscillator | 2 | ||||||
| Pins and Power Supply | |||||||
| Internal 3.3-V to 1.2-V Voltage Regulator | VREG LDO | Yes | |||||
| GPIO pins | 100-pin PZ | 51 | – | 51 | – | 51 | |
| 80-pin PN | 39 | – | 39 | – | 39 | ||
| 64-pin PM | 26 | 25 | 26 | 25 | 26 | ||
| 48-pin PT | – | – | 14 | – | 14 | ||
| Additional GPIO | 4 (2 from cJTAG and 2 from X1/X2) | ||||||
| AIO (analog with digital inputs) | 100-pin PZ | 23 | – | 23 | – | 23 | |
| 80-pin PN | 16 | – | 16 | – | 16 | ||
| 64-pin PM | 16 | 16 | 16 | 16 | 16 | ||
| 48-pin PT | – | – | 14 | – | 14 | ||
| AGPIO (analog with digital inputs and outputs) | 100-pin PZ | 2 | – | 2 | – | 2 | |
| 80-pin PN | 2 | – | 2 | – | 2 | ||
| Analog Peripherals | |||||||
| ADC 12-bit | Number of ADCs | 3 | |||||
| MSPS | 4 | ||||||
| Conversion Time (ns)(3) | 250 | ||||||
| ADC channels (single-ended) (includes the two gpdac outputs) | 100-pin PZ | 25 | – | 25 | – | 25 | |
| 80-pin PN | 18 | – | 18 | – | 18 | ||
| 64-pin PM | 16 | 16 | 16 | 16 | 16 | ||
| 48-pin PT | – | – | 14 | – | 14 | ||
| Temperature sensor | 1 | ||||||
| Buffered DAC | 2 | ||||||
| CMPSS (each CMPSS has two comparators and two internal DACs) |
4 | ||||||
| Control Peripherals(4) | |||||||
| eCAP/HRCAP modules – Type 2 | 3 (1 - eCAP3 with HRCAP capability) | ||||||
| ePWM/HRPWM channels – Type 4 | 16 (8 - ePWM1 to ePWM4 with HRPWM capability) | ||||||
| eQEP modules – Type 2 | 2 | ||||||
| SDFM channels – Type 2 | 8 | ||||||
| Communication Peripherals(4) | |||||||
| CAN (DCAN) – Type 0 | 1 | ||||||
| CAN FD (MCAN) – Type 1 | 1 | ||||||
| Fast Serial Interface (FSI) – Type 2 | 1 (1 RX and 1 TX) | ||||||
| I2C – Type 1 | 2 | ||||||
| LIN – Type 1 (UART-Compatible) | 2 | ||||||
| Host Interface Controller (HIC) – Type 1 | 1 | ||||||
| PMBus – Type 0 | 1 | ||||||
| SCI – Type 0 (UART-Compatible) | 2 | ||||||
| SPI – Type 2 | 2 | ||||||
| Package Options, Temperature, and Qualification | |||||||
| Junction temperature (TJ) | –40°C to 150°C | ||||||
| Free-Air temperature (TA) | –40°C to 125°C | ||||||
| Package Options | 100-pin PZ | F280039C F280039 |
– | F280037C F280037 |
– | F280034 | F280033 |
| 80-pin PN | F280039C F280039 |
– | F280037C F280037 |
– | F280034 | F280033 | |
| 64-pin PM | F280039C F280039 |
– | F280037C F280037 |
– | F280034 | F280033 | |
| 48-pin PT | – | – | F280037C F280037 |
– | F280034 | F280033 | |
| Package Options with AEC-Q100 Qualification available | 100-pin PZ | F280039C-Q1 F280039-Q1 |
– | F280037C-Q1 F280037-Q1 |
– | – | – |
| 80-pin PN | F280039C-Q1 F280039-Q1 |
– | F280037C-Q1 | – | F280034-Q1 | F280033-Q1 | |
| 64-pin PM | – | F280038C-Q1 F280038-Q1 |
– | F280036C-Q1 F280036-Q1 |
– | – | |
| 48-pin PT | – | – | F280037C-Q1 F280037-Q1 |
– | F280034-Q1 | – | |