SPRSP89D December 2023 – April 2026 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C24, H25 |
| TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B24, H22 |
| TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B23, H23 |
| TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | F20, H21 |
| TIMER_IO4 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C25, J24 |
| TIMER_IO5 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A24, H20 |
| TIMER_IO6 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A23, D23 |
| TIMER_IO7 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C22, D24 |