SPRSP89D December 2023 – April 2026 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| MCU_SPI1_CLK | IO | SPI Clock | C6, E7 |
| MCU_SPI1_CS0 | IO | SPI Chip Select 0 | C7 |
| MCU_SPI1_CS1 | IO | SPI Chip Select 2 | F8 |
| MCU_SPI1_CS2 | IO | SPI Chip Select 2 | D7, E7 |
| MCU_SPI1_CS3 | IO | SPI Chip Select 3 | D6 |
| MCU_SPI1_D0 | IO | SPI Data 0 | B8 |
| MCU_SPI1_D1 | IO | SPI Data 1 | B7 |