SPRSP89D December 2023 – April 2026 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| MCASP2_ACLKR | IO | MCASP Receive Bit Clock | A21, AC24 |
| MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | A19, AD25, C22 |
| MCASP2_AFSR | IO | MCASP Receive Frame Sync | AB24, E16 |
| MCASP2_AFSX | IO | MCASP Transmit Frame Sync | A23, D17, Y24 |
| MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | AC25, B23, E17 |
| MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | AB25, D19, F20 |
| MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | AA25, E19 |
| MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | F19, W24 |
| MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | A20, AB24, U22 |
| MCASP2_AXR5 | IO | MCASP Serial Data (Input/Output) | AC24, D16, U21 |
| MCASP2_AXR6 | IO | MCASP Serial Data (Input/Output) | B19, U20 |
| MCASP2_AXR7 | IO | MCASP Serial Data (Input/Output) | E16, V25 |
| MCASP2_AXR8 | IO | MCASP Serial Data (Input/Output) | A21, T20 |
| MCASP2_AXR9 | IO | MCASP Serial Data (Input/Output) | T21 |
| MCASP2_AXR10 | IO | MCASP Serial Data (Input/Output) | V24 |
| MCASP2_AXR11 | IO | MCASP Serial Data (Input/Output) | W25 |
| MCASP2_AXR12 | IO | MCASP Serial Data (Input/Output) | T24 |
| MCASP2_AXR13 | IO | MCASP Serial Data (Input/Output) | P25 |
| MCASP2_AXR14 | IO | MCASP Serial Data (Input/Output) | T23 |
| MCASP2_AXR15 | IO | MCASP Serial Data (Input/Output) | U23 |