SPRSP89E December 2023 – August 2026 AM62P , AM62P-Q1
PRODUCTION DATA
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| TI | Device manufacturer |
TI | Texas Instruments |
| a | Device evolution stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK(1) | Production | ||
| BBBBBBB | Base production part number | AM62P54 | see Device Comparison |
| AM62P52 | |||
| AM62P34 | |||
| AM62P32 | |||
| r | Device revision(2) | A | SR1.0 / AMH1.0 |
| B | SR1.1 / AMH1.0 | ||
| C | SR1.2 / AMH1.1 | ||
| Z | Device speed grade | O | See Device Speed Grades table |
| S | |||
| T | |||
| U | |||
| V | |||
| f | Features (see Device Comparison) |
G | Base |
| M | Features supported by G, plus Multimedia JPEG Encoder and Display Subsystem | ||
| Y | Security / Functional safety | 1 to 9 | Secure with Dummy Key / No Functional Safety |
| H to R | Secure with Production Key / No Functional Safety | ||
| S to Z | Secure with Production Key / Functional Safety | ||
| t | Temperature(3) | I | –40°C to 125°C - 125°C Industrial and Automotive (see Recommended Operating Conditions) |
| Q1 | Automotive designator | Q1 | Auto Qualified (AEC - Q100), eMMC (8-bits) up to HS400 on MMC0 |
| BLANK(1) | Standard, eMMC (8-bits) up to HS200 on MMC0 | ||
| 2D Barcode | Varies | Optional 2D barcode, provides additional device information | |
| BLANK(1) | |||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code, For TI use only | ||
| PPP | Package designator | AMH | FCBGA (466) |
| ● | Pin one designator |