SPRSP89E December 2023 – August 2026 AM62P , AM62P-Q1
PRODUCTION DATA
Achieving eMMC operation at the maximum rate defined for HS400 data transfers presents a significant PCB design challenge that requires strict compliance with the provided board design and simulation guidelines.
The application note AM62Px eMMC HS400 Board Design and Simulation Guidelines covers guidance for implementing eMMC HS400 interfaces, with emphasis on signal termination, signal routing specification, and power supply design, while also providing simulation practices, including board-model extraction and validation, capacitor loop inductance, AC impedance, and IBIS model simulations.
Following these guidelines is essential to achieve reliable signal integrity and high-speed operation.