SPRSP89E December 2023 – August 2026 AM62P , AM62P-Q1
PRODUCTION DATA
Table 6-61, Table 6-62, and Table 6-63 present timing conditions, timing requirements, and switching characteristics for GPIO.
The device has three instances of the GPIO module.
GPIOn_x is generic name used to describe a GPIO signal, where n represents the specific GPIO module and x represents one of the input/output signals associated with the module.
For additional description information on the device GPIO, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
| PARAMETER | BUFFER TYPE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | LVCMOS (VDD(1) = 1.8V) |
0.0018 | 6.6 | V/ns |
| LVCMOS (VDD(1) = 3.3V) |
0.0033 | 6.6 | V/ns | ||
| I2C OD FS (VDD(1) = 1.8V) |
0.0018 | 6.6 | V/ns | ||
| I2C OD FS (VDD(1) = 3.3V) |
0.0033 | 0.08 | V/ns | ||
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | LVCMOS | 3 | 10 | pF |
| I2C OD FS | 3 | 100 | pF | ||
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| GPIO1 | tw(GPIO_IN) | Pulse width, GPIOn_x | 2P(1) + 30 | ns |
| NO. | PARAMETER | DESCRIPTION | BUFFER TYPE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| GPIO2 | tw(GPIO_OUT) | Pulse width, GPIOn_x | LVCMOS | 0.975P(1) - 3.6 | ns | |
| I2C OD FS | 160 | ns |
For more information, see General-Purpose Interface (GPIO) section in Peripherals chapter in the device TRM.