SPRSP89F December 2023 – November 2026 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B8, D6 |
| MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B7, E10 |
| MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | F8 |
| MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | E7 |