SPRSP89F December 2023 – November 2026 AM62P , AM62P-Q1
PRODUCTION DATA
This section summarizes the Voltage and Temperature Module (VTM) on die temperature sensor characteristics.
For operation and reliability concerns, the maximum junction temperature of the device must be equal to or less than the TJ value identified in Recommended Operating Conditions.
| PARAMETER | TEST CONDITIONS |
MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Tacc | VTM temperature sensor accuracy | –40℃ to 125℃ | –5 | 5 | ℃ | |