SPRSP89F December 2023 – November 2026 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| OSPI0_CLK | O | OSPI Clock | P23 |
| OSPI0_DQS | I | OSPI Data Strobe (DQS) or Loopback Clock Input | P22 |
| OSPI0_ECC_FAIL | I | OSPI ECC Status | L23 |
| OSPI0_LBCLKO | IO | OSPI Loopback Clock Output | N23 |
| OSPI0_CSn0 | O | OSPI Chip Select 0 (active low) | M25 |
| OSPI0_CSn1 | O | OSPI Chip Select 1 (active low) | L24 |
| OSPI0_CSn2 | O | OSPI Chip Select 2 (active low) | L22 |
| OSPI0_CSn3 | O | OSPI Chip Select 3 (active low) | L23 |
| OSPI0_D0 | IO | OSPI Data 0 | L25 |
| OSPI0_D1 | IO | OSPI Data 1 | N24 |
| OSPI0_D2 | IO | OSPI Data 2 | N25 |
| OSPI0_D3 | IO | OSPI Data 3 | M24 |
| OSPI0_D4 | IO | OSPI Data 4 | N21 |
| OSPI0_D5 | IO | OSPI Data 5 | N22 |
| OSPI0_D6 | IO | OSPI Data 6 | P21 |
| OSPI0_D7 | IO | OSPI Data 7 | N20 |
| OSPI0_RESET_OUT0 | O | OSPI Reset | L23 |
| OSPI0_RESET_OUT1 | O | OSPI Reset | L22 |