SPRSP93E November 2024 – September 2026 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
PRODMIX
The on-chip flash memory is tightly integrated to the CPU, allowing code execution directly from flash through 256-bit-wide prefetch reads, a pipeline buffer and code block cache. Flash performance for sequential code is equal to execution from RAM. Factoring in discontinuities, most applications will run with an efficiency of approximately 80% relative to code executing from RAM.
This device also has SECCFG sectors which are used for security configuration and flash management.
Table 6-6 lists the minimum required wait states for C29 flash and Table 6-7 for HSM flash at different frequencies. The Flash Parameters table lists the flash parameters.
| CPUCLK (MHz) | Wait States (FRDCNTL[RWAIT](1)) |
|---|---|
| 150 < CPUCLK ≤ 200 | 3 |
| 100 < CPUCLK ≤ 150 | 2 |
| 0 < CPUCLK ≤ 100 | 1 |
| HSMCLK (MHz) | Wait States (FRDCNTL[RWAIT])(1) |
|---|---|
| 80 < HSMCLK ≤ 100 | 2 |
| 0 < HSMCLK ≤ 80 | 1 |