SPRSP93E November 2024 – September 2026 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
PRODMIX
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 6-14 summarizes the basic ADC options and their level of configurability.
| OPTIONS | CONFIGURABILITY |
|---|---|
| Clock | Per module(1) |
| Resolution | Not configurable (12-bit resolution only)Per module(1) |
| Signal mode | Not configurable (single-ended signal mode only)Per module |
| Reference voltage source | Per module (external or internal)(2)(3) |
| Trigger source | Per SOC(1) |
| Converted channel | Per SOC |
| Acquisition window duration | Per SOC(1) |
| EOC location | Per module |
| Burst mode | Per module(1) |