SPRSP93E November 2024 – September 2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1
PRODMIX
For the Crystal Equivalent Series Resistance (ESR) Requirements table:
| CRYSTAL FREQUENCY (MHz) | MAXIMUM ESR
(Ω) (CL1 = CL2 = 12 pF) |
MAXIMUM ESR
(Ω) (CL1 = CL2 = 24 pF) |
|---|---|---|
| 10 | 55 | 110 |
| 12 | 50 | 95 |
| 14 | 50 | 90 |
| 16 | 45 | 75 |
| 18 | 45 | 65 |
| 20 | 45 | 50 |