SPRT775 April 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1 , TPS62873-Q1 , TPS62875-Q1 , TPS65223-Q1
This publication describes recommended power designs to support the J722S/AM67x/TDA4VEN/TDA4AEN family of processors as used on J722SXH01EVM - TDA4VEN, TDA4AEN and AM67 evaluation module. A selection guide that reviews system tradeoffs and design benefits is included to assist in power design selection, optimization and feature set comparisons. Power resource and control signal mapping block diagrams are provided to accelerate an end product’s design process.
The J722S/AM67x/TDA4VEN/TDA4AEN processor line provides highly flexible, real-time, and low-latency processing for a broad range of automotive and industrial applications. The J722S/AM67x/TDA4VEN/TDA4AEN vision and display processor includes scalable Arm® Cortex®-A53 performance, image signal processor (ISP) up to 600MP/s, Deep Learning AI Accelerators up to 4 tera-operations-per-second (TOPS), Depth and Motion Processing Accelerators (DMPAC), Vision Processing Accelerators (VPAC), along with embedded features such as triple high-definition display support, high-performance 3D-GPU, 4K video acceleration, and many additional peripheral interfaces.
All Power Distribution Network (PDN) schemes described leverage TI Power Management ICs (PMIC) with a mixture of discrete power components to support a J722S/AM67x/TDA4VEN/TDA4AEN system. All power components are automotive AEC-Q100 qualified. The PDNs have been designed primarily to support all essential processing components, known as the SoC platform, which includes:
The functional safety compliant TPS6522x12-Q1 PMIC and TPS6287x-Q1 fast transient, high current power stage (HCPS) form the PDN’s base power devices for the J722S/AM67x/TDA4VEN/TDA4AEN platform. Different PDN schemes can be used to support the SoC platform according to a system's maximum use case and desired features. A selection guide has been created that highlights the value and flexibility of PMIC centric PDN designs that leverages one common PMIC PN along with discrete power devices as needed to add optional features.
Selecting a J722S/AM67x/TDA4VEN/TDA4AEN power design begins with answering a few end product questions:
Once a system's desired features are determined, then the tables below can be used to optimize a recommended power design that provides:
Key attributes that define a PDN are: base power devices, processing performance, input voltage, and optional features. For easy reference, a 2-part PDN identification code (for example, PDN-123.456x) defines a PDN’s attributes.
The 1st group of characters (-123) is known as the “ID” field and defines base power devices, processing performance and input voltage as follows:
The 2nd group of characters (.456x) is known as the “Variant” field and defines optional features requiring add-on discrete power devices as follows:
D = Partial IO and DDR Retention low power mode (LPM)
E = On-board Efuse programming for high-security SoCs in-the-field
S = UHS-I SD card memory
J722S/AM67x/TDA4VEN/TDA4AEN EVM system (J722SXH01EVM - TDA4VEN, TDA4AEN and AM67 evaluation module) uses the PDN-7D.DES scheme to demonstrate flexible processor performance with all optional features.
The J722S/AM67x/TDA4VEN/TDA4AEN processor can provide 2 basic levels of performance as dictated by the primary clock rate of 1.25 or 1.4GHz which requires 2 different VDD_CORE supply voltage levels of 0.75V or 0.85V, Table 1. A flexible processing PDN scheme has been defined as well that allows the processor to boot up at one performance level (1.4GHz, 0.85V or 1.25GHz, 0.75V) and then transition to a different performance level using system software. The flexibility to operate the processor at a lower clock and VDD_CORE voltage requires the 0.85V fixed input supplies (VDDR_CORE, VDD_MMC0 and VDDA_0P85_xxx) to be independently sourced, see VDD_RAM_0V85 power rail in Table 1. Optional processor low power modes (LPM) can be supported if an independent supply for VDD_CANUART is used to allow all other low voltage supplies to be disabled for SoC power reduction, see VDD_IORET_0V75 power rail in Table 1.
Performance | PDN-ID | Supply Voltages | Power Rails | SoC Low Voltage Supply Inputs |
|---|---|---|---|---|
| 1.4GHz | PDN-7A, 7B, 7C | 0.85V | VDD_CORE | VDD_CORE, VDD_CANUART, VDDR_CORE, VDD_MMC0 VDDA_CORE_xxx,VDDA_0P85_xxx |
| 1,25GHz | PDN-7L, 7N, 7M | 0.75 0.85V | VDD_CORE VDD_RAM_0V85 | VDD_CORE, VDD_CANUART VDDA_CORE_xxx VDDR_CORE, VDD_MMC0 VDDA_0P85_xxx |
| Flexible 1.4GHz or 1.25GHz | PDN-7D, 7P | 0.85 / 0.75V 0.85V | VDD_CORE VDD_RAM_0V85 | VDD_CORE, VDD_CANUARTVDDA_CORE_xxx VDDR_CORE, VDD_MMC0 VDDA_0P85_xxx |
| Low Power Modes | PDN-7C, 7D PDN-7N, 7P | 0.85 / 0.75V 0.85V 0.75V | VDD_CORE VDD_RAM_0V85 VDD_IORET_0V75 | VDD_CORE VDDA_CORE_xxx VDDR_CORE, VDD_MMC0 VDDA_0P85_xxx VDD_CANUART |
The J722S/AM67x/TDA4VEN/TDA4AEN processor has 3 key use cases across automotive and industrial markets, Table 2. Robust PDN designs must be able to support these processor use case operations under peak power conditions when the highest silicon junction temperature causes maximum leakage current and extreme processor resource usage causes peak dynamic currents.
The J722S/AM67x/TDA4VEN/TDA4AEN power estimation tool (PET) can be used to estimate a processor's power dissipation for different resource loadings per use case. The PET can provide both a PDN and Thermal power estimate. A PDN estimate gives the peak SoC loads over very short elapsed times (1-10us) during high processor resource demand conditions. The PDN or peak estimate is used for PDN design to ensure sufficient output current is available to support peak loads across all input supplies. A Thermal estimate gives the average sustained power over several minutes during maximum use case conditions. The Thermal or average power estimate is used for designing a processor’s thermal management system to avoid exceeding the silicon junction temperature (TJ) maximum.
| Use Case and Clock | SoC TJ [C] | Core Supply [V] | Lkg Load [A] | Load Step [A] | Peak Load [A] |
|---|---|---|---|---|---|
| EVM Superset 1.4GHz | +125 | 0.85 | 3.7 | 12.7 | 16.4 |
| AI Box 1.25GHz | +125 | 0.75 | 3.5 | 10 | 13.5 |
| Front Camera 1.25GHz | +125 | 0.75 | 3.2 | 9.2 | 12.4 |
PDN designs must support J722S/AM67x/TDA4VEN/TDA4AEN processor, SDRAM, boot and storage Flash memories, see Table 3. The base power devices are a functional safety-compliant PMIC (TPS6522312-Q1) and a high-current power stage (HCPS) using functional safety capable, fast transient, stackable buck converter (TPS62875B-Q1) to supply the heaviest processor load drawn by VDD_CORE supply.
| Platform Devices | Parameters | PNs and Features |
|---|---|---|
| SoC | Processing | TDA4VENx-Q1 / TDA4AENx-Q1 Up to Quad 64-bit Arm® Cortex®-A53 microprocessor up to 1.4GHz for 0.85V and 1.25GHz for 0.75V 3x different Arm® Cortex®-R5F up to 800MHz,to support MCU Channel with FFI to support Device Management to support Run-time Management Two Deep Learning Accelerators (up to 4 TOPS total), each with: C7x floating point and Matrix Multiply Accelerator (MMA) Depth and Motion Processing Accelerators (DMPAC)Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) |
| SDRAM Memory | Type and Size | MT53E2G32D4DE-046 AUT:C 1 EMIFs / Dual Banks LPDDR4 (32b, 64Gb, 4000MTs) |
| Boot Flash Memory | Type and Size | S28HS512TGABHM010 OSPI: 512Mb xSPI or W35N01JWTBAG Octal-NAND: 1Gb |
| Storage Flash Memory | Type and Size | MTFC32GAZAQHD-AAT eMMC: 32GB |
| Base Power Devices | PMIC | TPS6522312RAHRQ1 “223” = internal ADC for PMIC TJ monitoring or TPS6522112RAHRQ1 “221” = no ADC |
| HCPS |
TPS62875B2QWRZVRQ1, Scalable Output Current: “74” = 15A, “75” = 20A, “76” = 25A, “77” = 30A Pkg = WQFN-24 or TPS62873Y1QWRXSRQ1, Scalable Output Current: “70” = 6A, “71” = 9A, “72” = 12A, “73” = 15APkg = VQFN-16 |
| PDN Variants | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Features | 7A | 7A.S | 7A5 | 7B | 7B.E | 5L | 5L.S | 5M | 5M.E | |
| Safety | ASIL-B | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Input Voltage | 3.3V | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| 5.0V | Yes | |||||||||
| Processor Performance | 1.4GHz, 0.85V | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | ||||
| 1.25GHz, 0.75V | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | ||||||
| Flexible | 1.4GHz or 1.25GHz | |||||||||
PMIC | Available Resources | Buck3, Buck4, GPIO2, GPIO4 | Buck3, Buck4, GPIO2, GPIO4 | Buck3, GPIO2, GPIO4, | Buck3, Buck4, GPIO2, GPIO4 | Buck3, Buck4, GPIO2, GPIO4 | Buck4, GPIO2, GPIO4 | Buck4, GPIO2, GPIO4 | Buck4, GPIO2, GPIO4 | Buck4, GPIO2, GPIO4 |
| Optional Features | ||||||||||
| Low Power Modes | Partial IO Retention Only | |||||||||
| Partial IO and DDR Retention | ||||||||||
| Security | Efuse Prgm on-board | Yes | Yes | Yes | Yes TPS7A21P-Q1 | Yes | Yes | Yes TPS7A21P-Q1 | ||
| Portable Storage | UHS-I SD card | Yes TLV7103318-Q1 | Yes | Yes | Yes TLV7103318-Q1 | Yes | Yes | |||
| Pwr IC Cost Ratio vs EVM | 0.88 | 0.91 | 0.88 | 0.88 | 0.91 | 0.78 | 0.81 | 0.78 | 0.81 | |
| Pwr IC Area Ratio vs EVM | 0.63 | 0.66 | 0.63 | 0.63 | 0.77 | 0.58 | 0.61 | 0.63 | 0.72 | |
| Pwr IC Area [mm2] | 42.4 | 44.8 | 42.4 | 42.4 | 52.0 | 39.1 | 41.5 | 39.1 | 48.7 | |
| PDN Variants | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Features | 7C | 7C.E | 7C.S | 7C.ES | 7C.D | 7C.DE | 7C.DS | 7C.DES | |
| Safety | ASIL-B | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Input Voltage | 3.3V | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| 5.0V | |||||||||
| Processor Performance | 1.4GHz, 0.85V | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 |
| 1.25GHz, 0.75V | |||||||||
| Flexible | 1.4GHz or 1.25GHz | ||||||||
| PMIC | Available Resources | Buck3 GPIO2 | Buck3 GPIO | Buck3 GPIO | Buck3 GPIO | Buck3 GPIO | Buck3 GPIO | Buck3 GPIO | Buck3 GPIO |
| Optional Features and Part Numbers | |||||||||
| Low Power Modes | Partial IO Retention Only | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 |
| Partial IO & DDR Retention | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | |||||
| Security | Efuse Prgm on-board | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | ||||
| Portable Storage | UHS-I SD card | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | ||||
| Pwr IC Cost Ratio vs EVM | 0.92 | 0.95 | 0.96 | 0.99 | 0.94 | 0.97 | 0.97 | 1.00 | |
| Pwr IC Area Ratio vs EVM | 0.69 | 0.83 | 0.72 | 0.86 | 0.82 | 0.96 | 0.86 | 1.00 | |
| Pwr IC Area [mm2] | 46.4 | 56.0 | 48.8 | 58.4 | 55.5 | 65.1 | 57.9 | 67.5 | |
| PDN Variants | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Features | 5N | 5N.E | 5N.S | 5N.ES | 5N.D | 5N.DE | 5N.DS | 5N.DES | |
| Safety | ASIL-B | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Input Voltage | 3.3V | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| 5.0V | |||||||||
| Processor Performance | 1.4GHz, 0.85V | ||||||||
| 1.25GHz, 0.75V | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | Yes TPS62873-Q1 | |
| Flexible | 1.4GHz or 1.25GHz | ||||||||
| PMIC | Available Resources | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 |
| Optional Features and Part Numbers | |||||||||
| Low Power Modes | Partial IO Retention Only | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 |
| Partial IO & DDR Retention | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | |||||
| Security | Efuse Prgm on-board | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | ||||
| Portable Storage | UHS-I SD card | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | ||||
| Pwr IC Cost Ratio vs EVM | 0.83 | 0.86 | 0.86 | 0.89 | 0.84 | 0.87 | 0.87 | 0.90 | |
| Pwr IC Area Ratio vs EVM | 0.64 | 0.78 | 0.67 | 0.82 | 0.77 | 0.92 | 0.81 | 0.95 | |
| Pwr IC Area [mm2] | 43.1 | 52.7 | 45.5 | 55.1 | 52.2 | 61.8 | 54.6 | 64.2 | |
| PDN Variants | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Features | 7D | 7D.E | 7D.S | 7D.ES | 7D.D | 7D.DE | 7D.DS | 7D.DES (EVM) | |
| Safety | ASIL-B | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Input Voltage | 3.3V | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| 5.0V | |||||||||
| Processor Performance | 1.4GHz, 0.85V | ||||||||
| 1.25GHz, 0.75V | |||||||||
| Flexible | 1.4GHz (Boot) or 1.25GHz | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 |
| PMIC | Available Resources | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 | GPIO2 |
| Optional Features and Part Numbers | |||||||||
| Low Power Modes | Partial IO Retention Only | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 | Yes TPS22965-Q1 |
| Partial IO & DDR Retention | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | Yes TLV73318P-Q1 | |||||
| Security | Efuse Prgm on-board | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | Yes TPS7A21P-Q1 | ||||
| Portable Storage | UHS-I SD card | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | Yes TLV7103318-Q1 | ||||
| Pwr IC Cost Ratio vs EVM | 0.92 | 0.95 | 0.96 | 0.99 | 0.94 | 0.97 | 0.97 | 1.00 | |
| Pwr IC Area Ratio vs EVM | 0.69 | 0.83 | 0.72 | 0.86 | 0.82 | 0.96 | 0.86 | 1.00 | |
| Pwr IC Area [mm2] | 46.4 | 56.0 | 48.8 | 58.4 | 55.5 | 65.1 | 57.9 | 67.5 | |
| PDN Variants | |||
|---|---|---|---|
| Features | 7M | 7M.E | |
| Safety | ASIL-B | Yes | Yes |
| Input Voltage | 3.3V | Yes | Yes |
| 5.0V | |||
| Processor Performance | 1.4GHz, 0.85V | ||
| 1.25GHz, 0.75V | |||
| Flexible | 1.4GHz or 1.25GHz (Boot) | Yes TPS62875B2-Q1 | Yes TPS62875B2-Q1 |
| PMIC | Available Resources | Buck4 GPIO2, GPIO4 | Buck4 GPIO2, GPIO4 |
| Optional Features and Part Numbers | |||
| Low Power Modes | Partial IO Retention Only | ||
| Partial IO & DDR Retention | |||
| Security | Efuse Prgm on-board | Yes TPS7A21P-Q1 | |
| Portable Storage | UHS-I SD card | Yes | Yes |
| Pwr IC Cost Ratio vs EVM | 0.88 | 0.91 | |
| Pwr IC Area Ratio vs EVM | 0.63 | 0.77 | |
| Pwr IC Area [mm2] | 42.4 | 52.0 | |
The common TPS6522x12-Q1 PMIC can use 1 of 2 variant PNs: 1) TPS6522312X-Q1 that has an internal ADC to monitor either the PMIC TJ or on-board net voltage connected to a dedicated PMIC GPIO input by I2C. 2) TPS6522112-Q1 that does not have an ADC. The PMIC internal NVM settings (identified by the PN characters “12”) and pre-configurable finite state machine (PFSM) use four Resource Selection (RS) control signals to direct PMIC power and GPIO resource assignments as needed for implementing different PDN schemes. The optimized TPS6522x12-Q1 PMIC simplifies the design process, supports multiple PDN schemes, enables recommended power designs and reduces time to market. Table 9 provides an overview of the PMIC's basic features.
| Features | Characteristics |
|---|---|
| Junction Temp Range | -40 to +150C |
| Input Voltage Range | 3.0 to 5.5V |
| Total Number of Regulators | 7 |
| DC-DC step-down converters | Qty = 4, 2x Bucks, Single phase: Vo = 0.5 – 3.3V, 3.5A up to 1.2V, 2.5A above 1.2V Dual phase: Vo = 0.5 – 1.2V, Current = 7A max 2x Bucks, Single phase: Vo = 0.5 – 3.3V, Current = 2A max Switching Freq: 2.2 to 4.4MHz Remote voltage sense OV/UV VMON |
| LDOs | Qty = 3, 2x LDOs, Regulator: Vo = 0.6 – 3.3V, Current = 400mA max Load Switch: Vo = 1.5 – 3.3V, Ron = 200 – 250mohm 1x Low Noise LDO, Regulator: Vo = 1.2 – 3.3V, Current = 300mA max Load Switch: Vo = 2.2 – 3.6V, Ron = 1ohm |
| Additional Features | AEC-Q100 qualified Functional safety-compliant targeted
6 configurable GPIOs, reset, interrupt and enable signals One 12-bit ADC function mappable to GPIO (PN: TPS6522312-Q1) I2C serial interface control Interrupt function with programmable masking Output short-circuit and overload protection Overtemperature warning and protection 4 Resource Selection control signals to direct power and GPIO resource assignments |
The PMIC Resource Selection (RS[3:0]) signals direct the PMIC power and GPIO resource assignments to support different PDN variants along with add-on discrete power resources as needed for optional features. All four RS control signals are captured during each PMIC cold boot power up sequence. The RS3 and RS2 bits are set automatically when the PMIC’s Pre-configurable Finite State Machine (PFSM) executes two sequences that leverage internal voltage comparators connected to VCCA and VMON1 inputs to determine the PDN input voltage and VDD_CORE supply levels respectfully. RS1 and RS0 bits are latched logic levels on PMIC's GPIO1 and GPIO2 inputs. The logic levels are set based upon the output voltage of a resistor divider network formed by the combination of PMIC weak, internal pull-up resistors (Rpu about 400k) to VIO supply and any on-board, pull-down resistors (Rpd = 10k) to ground. Table 10 summarizes the PMIC RS[3:0] operations and assignments.
| RS[3:0] | Method | Sensitivity | Logic | Power Assignments | GPIO Assignments |
|---|---|---|---|---|---|
| RS3 | VCCA internal voltage comparator determines level during pwr up seq | Vin = 5V Vin = 3.3V | 1 0 | Buck4 Vo = 3.3V Buck4 Vo = 0.75V per PDN | |
| RS2 | VMON1 internal voltage comparator determines level during pwr up seq | VDD_CORE = 0.85V VDD_CORE = 0.75V | 1 0 | VMON1 VTHRSH for 0.85V VMON1 VTHRSH for 0.75V | |
| RS1 | GPIO pulled up to 3.3V GPIO pulled down to 0V | No board Rpd Install board 10k Rpd | 1 0 | Buck4 Vo = 0.75V for LPM Buck4 = Disabled | GPIO1 = GPI / PMIC_nLPM_EN GPIO4 = VMON2 / VDD_IO_3V3 |
| RS0 | GPIO pulled up | No board Rpd Install board 10k Rpd | 1 0 | LDO2 Vo for Efuse Prgm LDO2 Vo for SD Card | GPIO1 = GPI / EN_EFUSE_VPP GPIO1 = GPI / VSEL_SD_VIO |
In addition, TPS6522x12-Q1 PMIC supports a HW option to disable watchdog timer before a system cold boot which is useful during product development and debugging. The PMIC latches the logic level on GPIO6 pin during the execution of an SoC power up sequence.
The logic level dedicates watchdog timer operation as follows:
a) High level disables the Watch-Dog Timer by setting WD_PWRHOLD bit to disable timer’s long-window time-out.
b) Low level enables Watch-Dog Timer by setting WD_PWRHOLD bit to enable timer’s long-window time-out.
After the PMIC's VCCA input supply is energized and completes NVM initialization, the GPIO6 pin is configured as an input with a weak pull-down resistance and set to nERR_MCU function to monitor SoC processing errors. The J722SXH01EVM - TDA4VEN, TDA4AEN and AM67 evaluation module schematic demonstrates how to connect the SoC's ERRORn output signal through a tri-stateable buffer to isolate the SoC's output from the GPIO6 input pin during the early portion of a power up sequence. This allows the GPIO6 input to be pulled up to PMIC's VCCA supply (either 3.3 or 5V) to disable the watchdog timer or the PMIC's internal, weak pull-down resistor sets a low logic level to enable the watchdog timer. The tri-stateable buffer is required to avoid current bleeding into an unenergized SoC output pin whenever disabling watchdog timer is desired at system cold boot. The latching of GPIO6 level occurs before the PMIC enables the VDD_IO_1V8 supply at 2.5ms time step. Once VDD_IO_1V8 is energized, the tri-state buffer is enabled to connect the SoC's ERRORn output signal to GPIO6 as desired for active system operation.
The HCPS uses a high current, fast transit discrete buck converter TPS6287x-Q1 PN series capable of supplying output currents ranging from 6 to 30A in a single phase configuration. Two similar buck converters families are available with excellent fast transient performance, stack-able for multi-phase operation, different output current ranges, power optimized package types and similar register maps. An end product’s peak load during very demanding high processor resource use determines which buck PN should be used, Table 11. The buck PN selected and whether to use a multi-phase configuration is dependent upon the total output current capacity needed to provide a positive current margin vs peak load. A good power design practice is to design for +15% current margin for each power rail to enable potential processor resource increases or use case feature growth during development.
| PDN-ID | Buck PN | Max Output Currents [A] | Pkg: Types, Pin #, HxWxL [mm2] | Output Voltage [V] | I2C Addr | VSEL Connection |
|---|---|---|---|---|---|---|
| PDN-7x | TPS62874 TPS62875 TPS62876 TPS62877 | 15 20 25 30 | WQFN- FCRLF 24-pins 0.65 x 3.05 x 4.05 | 0.85 | 0x44 | 6.2k to Gnd |
| 0.75 | 0x45 | 0-ohm to Gnd | ||||
| PDN-5x | TPS62870 TPS62871 TPS62872 TPS62873 | 6 9 12 15 | VQFN- FCRLF 16-pins 1.0 x 2.55 x 3.55 | 0.85 | 0x40 | 6.2k to Gnd |
| 0.75 | 0x41 | 0-ohm to Gnd |
Table 12 shows PMIC and HCPS output voltages with start-up enabling and shut-down disabling sequence delays per TPS6522x12X-Q1 NVM elapsed time step settings. For more information on PMIC registers and NVM settings, see TPS6522x12X-Q1 user’s guide.
| PDN | HCPS | PMIC | ||
|---|---|---|---|---|
| Power Rail / Net Name | Resource | Resource | Output Voltage [V] | Startup / Shutdown Delay [ms] |
| EN_3V3_VIO | LDO2 | Bypass mode, Vin = 3.3 | 0 / 2.5 | |
| VDD_IO_1V8 | Buck1 | 1.8 | 2.5 / 2.0 | |
| VDA_PLL_1V8 | LDO1 | 1.8 | 2.5 / 2.0 | |
| VDA_PHY_1V8 | LDO3 | 1.8 | 2.5 / 2.0 | |
| VDD_DDR_1V1 | Buck2 | 1.1 | 4.8 / 1.5 | |
| VDD_IORET_0V75 | Buck4 | 0.75 | 5.4 / 1.0 | |
| EN_CORE_BUCK | GPIO5 | Push-Pull, VSYS_3V3 reference | 5.95 / 1.0 | |
| VDD_CORE | Buck-A | 0.75 / 0.85 (VSEL R setting) | 5.95 / 1.0 | |
| VDD_RAM_0V85 | Buck3 | 0.85 | 7.45 / 0.5 | |
| MCU_PORz | nRSTOUT | Open-Drain, Rpu to VDD_IO_1V8 (1) | 14.8 / 0 | |
Power resource and control signal mapping diagrams for several PDN-7x variants have been captured to demonstrate J722S/AM67x/TDA4VEN/TDA4AEN platform (SoC, LPDDR4 and Flash memories, power resources) support for 1.4 or 1.25GHz processing performance with optional PDN features.
All PDN schemes that apply a 3.3V voltage sourced from the 1st stage battery power converter to an SoC interface input supply (VDDSHV_CANUART, VDDSHV5) must enable the PMIC to begin a complete SoC power up sequence upon applying 3.3V. This avoids subjecting the SoC to a partial power condition.
All PDN schemes support a HW option to disable watchdog timer before a system cold boot which can be useful during product development and debugging. The PMIC latches the logic level on GPIO6 pin during the execution of an SoC power up sequence, see PMIC TPS6522x12-Q1 section above for details.
All PDN-5x schemes support the similar feature sets as the PDN-7x examples shown below. A key difference is the HCPS uses a buck converter PN that supports smaller output currents, see HCPS TPS6287x-Q1 section above for details.
A few PDN schemes may show a 1st stage battery power converter that provides both 3.3V & 5.0V output voltages. The discrete dual voltage LDO (TLV7103318-Q1) used for a few PDN variants to support UHS-I SD cards and some automotive CAN transceivers need 5.0V inputs to provide regulated 3.3V outputs. If a single 3.3V 1st stage converter is used, then a discrete step-up converter (TPS61240-Q1) could be added as needed.
PDN-7A uses 3.3V input voltage with only the base power devices to enable 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform that supports in-field Efuse programming optional feature, Table 13.
| PDN Features | PDN-7A (Base only) | Power Resource | PMIC Resource Selection RS[3:0] | ||||||
|---|---|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||||
| Processing Perf | 1.4GHz, 0.85V | TPS62875B2-Q1 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V | ||
| ASIL-B | Yes | TPS6522312X-Q1 PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V | ||
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75V or 0.85V | |||
| Platform Support | Yes | ||||||||
| HS SoC Efuse prgm | Yes | 0 | 1 | 0 | 0 | ||||
PDN-7A.S uses 3.3V input voltage with base power devices to provide 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable UHS-I SD card optional feature, Table 14.
| PDN Features | PDN-7A.S (Base + add) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Perf | 1.4GHz, 0.85V | TPS62875B2-Q1, 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | ||||||
| HS SoC Efuse prgm | Yes | 0 | 1 | 0 | 0 | ||
| Optional Feature needs add-on discrete power device | |||||||
| UHS-I SD card | Yes | TLV7103318-Q1, 200mA dual Vo LDO | |||||
PDN-7B uses 3.3V input voltage with only the base power devices to provide 1.4GHz processing forJ722S/AM67x/TDA4VEN/TDA4AEN platform that supports UHS-I SD card optional feature, Table 15.
| PDN Features | PDN-7B (Base only) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Perf | 1.4GHz, 0.85V | TPS62875B2-Q1, 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | ||||||
| UHS-I SD Card | Yes | 0 | 1 | 0 | 1 | ||
PDN-7B.E uses 3.3V input voltage with base power devices to provide 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable in-field HS Efuse Programming optional feature, Table 16.
| PDN Features | PDN-7B.E(Base + add) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Perf | 1.4GHz, 0.85V | TPS62875B2-Q1, 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | ||||||
| UHS-I SD Card | Yes | 0 | 1 | 0 | 1 | ||
| Optional Feature needs add-on discrete power device | |||||||
| HS SoC Efuse prgm | Yes | TPS7A21P-Q1, 500mA LDO | |||||
PDN-7C uses 3.3V input voltage with base power devices to provide 1.4GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable the Partial IO LPM optional feature, Table 17.
| PDN Features | PDN-7C (Base + add) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Flex Per | 1.4GHz, 0.85V | TPS62875B2-Q1, 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | 0 | 1 | 1 | 0 | ||
| Optional Feature needs add-on discrete power device | |||||||
| Partial IO Retention | Yes | TPS22965-Q1, 4A Load Switch | |||||
PDN-7D uses 3.3V input voltage with base power devices to provide flexible 1.4GHz boot and run-time adjustable to 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable the Partial IO LPM optional feature, Table 18.
| PDN Features | PDN-7D (Base + add) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Flex Perf Boot SW Adjusted | 1.4GHz, 0.85V 1.25GHz, 0.75V | TPS62875B2-Q1, 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | 0 | 1 | 1 | 1 | ||
| Optional Feature needs add-on discrete power device | |||||||
| Partial IO Retention | Yes | TPS22965-Q1, 4A Load Switch | |||||
PDN-7D.DES uses 3.3V input voltage with base power devices to provide flexible 1.4GHz boot and run-time adjustable to 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform. PDN-7D.DES adds 4 discrete devices to enable Partial IO and DDR Retention LPM, HS SOC Efuse programming and UHS-I SD card optional features, Table 19. The TI EVM demonstrates this PDN scheme.
| PDN Features | PDN-7D.DES (Base + add) | Power Resource | PMIC Resource Selection RS [3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Flex Perf Boot SW Adjusted | 1.4GHz, 0.85V 1.25GHz, 0.75V | TPS62875B2-Q1, 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | 0 | 1 | 1 | 1 | ||
| Optional Feature needs add-on discrete power device | |||||||
| Partial IO Retention | Yes | TPS22965-Q1, 4A Load Switch | |||||
| and DDR Retention | Yes | TPS73318P-Q1, 300mA LDO | |||||
| HS SoC Efuse prgm | Yes | TPS7A21P-Q1, 500mA LDO | |||||
| UHS-I SD Card | Yes | TLV7103318-Q1, Dual Vo LDO | |||||
PDN-5L uses 3.3V input voltage with only the base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform that support in-field Efuse programming optional feature, Table 20.
| PDN Features | PDN-5L (Base only) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Perf | 1.25GHz | TPS62873-Q1, 15A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | ||||||
| HS SoC Efuse prgm | Yes | 0 | 0 | 0 | 0 | ||
PDN-5M uses 3.3V input voltage with only the base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AENplatform that support UHS-I SD card optional feature, Table 21.
| PDN Features | PDN-5M (Base only) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Perf | 1.25GHz | TPS62873-Q1, 15A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | ||||||
| HS SoC Efuse prgm | Yes | 0 | 0 | 0 | 1 | ||
PDN-5N uses 3.3V input voltage with base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable the Partial IO LPM optional feature, Table 22.
| PDN Features | PDN-5N (Base + add) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Perf | 1.25GHz, 0.75V | TPS62873-Q1, 15A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | 0 | 0 | 1 | 0 | ||
| Optional Feature needs add-on discrete power device | |||||||
| Partial IO Retention | Yes | TPS22965-Q1, 4A Load Switch | |||||
PDN-5N.DES uses 3.3V input voltage with base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 4 discrete devices to enable Partial IO and DDR Retention LPM, HS SOC Efuse programming and UHS-I SD card features, Table 23.
| PDN Features | PDN-5N.DES (Base + add) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Flex Perf Boot SW Adjusted | 1.25GHz, 0.75V 1.4GHz, 0.85V | TPS62873-Q1, 15A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 3.3V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | 0 | 0 | 1 | 0 | ||
| Optional Feature needs add-on discrete power device | |||||||
Partial IO Retention | Yes | TPS22965-Q1, 4A Load Switch | |||||
| and DDR Retention | Yes | TPS73318P-Q1, 300mA LDO | |||||
| HS SoC Efuse prgm | Yes | TPS7A21P-Q1, 500mA LDO | |||||
| UHS-I SD Card | Yes | TLV7103318-Q1, Dual Vo LDO | |||||
PDN-7A5 uses 5.0V input voltage with only the base power devices with 5.0V input voltage to enable 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform that supports in-field Efuse programming optional feature, Table 24.
| PDN Features | PDN-7A5 (Base only) | Power Resource | PMIC Resource Selection RS[3:0] | ||||
|---|---|---|---|---|---|---|---|
| RS3 | RS2 | RS1 | RS0 when RS1 = 0 | RS0 when RS1 = 1 | |||
| Processing Perf | 1.4GHz, 0.85V | TPS62875B2-Q1, 20A Buck | Vin/VCCA auto detect | Core/VMON1 auto detect | GPIO1 LPM status | GPIO2 LDO2 use | GPIO2 Flex Core V |
| ASIL-B | Yes | TPS6522312X-Q1, PMIC | 0 = 3.3V | 0 = 0.75V | 0 = No | 0 = Efuse | 0 = Fixed V |
| 3.3V or 5V Input | 5.0V | 1 = 5V | 1 = 0.85V | 1 = Yes | 1 = SD card | 1 = 0.75/0.85V | |
| Platform Support | Yes | ||||||
| HS SoC Efuse prgm | Yes | 1 | 1 | 0 | 0 | ||
Multiple recommended power designs that provide peak processing power for the J722S/AM67x/TDA4VEN/TDA4AEN platform have been described. A resource configurable TPS6522x12-Q1 PMIC has been defined as the central power device with a flexible HCPS that scales to meet peak loads across various maximum use cases for low cost, small area PDN schemes. The functional safety compliant TPS6522x12-Q1 PMIC and TPS6287x-Q1 fast transient, high current buck converter used within the HCPS form base power devices for automotive J722S/AM67x/TDA4VEN/TDA4AEN products. A PDN selection guide enables optimizing J722S/AM67x/TDA4VEN/TDA4AEN processor use cases with different peak loads and optional end product features. Example power maps for several PDN variants were provided to clarify different power designs, demonstrate flexibility and help accelerate the design process.
Automotive Components
Industrial Components