SPRUIY1C November 2020 – April 2024
Ref | Color | Usage | Comments | Image |
---|---|---|---|---|
D12 | Green | 12V supply indication | This LED indicates the presence of 12V supply input. | |
D16 | Green | 5V PMIC Supply | This LED indicates the presence of 5V supply output from PMIC. | |
D2 | Green | 5V FE Supply | This LED indicates the presence of 5V supply for FE connectors. | |
D13 | Yellow | nRESET | This LED is used to indicate the state of nRESET pin. If this LED is glowing, then the device is out of reset. | |
DS2 | Red | NERR_OUT | Glows if there is any HW error in the AM273x device. | |
D9 | Yellow | WRMRST | Open drain fail safe warm reset signal. | |
D6 | Green | GPIO_2 | Glows when the GPIO_2 is logic-1. |