SPRUJ21D October   2022  – February 2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 EMC, EMI, and ESD Compliance
  5. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J14] With LED for Status [LD3]
      2. 2.1.2 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW1]
      2. 2.2.2 Reset Pushbutton [SW2]
      3. 2.2.3 User Pushbutton [SW3] With User LED Indication [LD2]
    3. 2.3 Standard Interfaces
      1. 2.3.1 Uart-Over-USB [J4] With LED for Status [LD1]
      2. 2.3.2 Gigabit Ethernet [J8] With Integrated LEDs for Status
      3. 2.3.3 JTAG/Emulation Interface [J9]
      4. 2.3.4 USB3.1 Gen1 Interfaces [J10] [J12]
      5. 2.3.5 M.2 Key E Connector [J11] for Wi-Fi Networking Modules
      6. 2.3.6 Stacked DisplayPort and HDMI Type A [J13]
      7. 2.3.7 M.2 Key M Connector [J22] for SSD Modules
      8. 2.3.8 MicroSD Card Cage [J23]
    4. 2.4 Expansion Interfaces
      1. 2.4.1 Heatsink [ACC1] With [J16] Fan Header
      2. 2.4.2 CAN-FD Connector(s) [J1] [J2] [J5] [J6]
      3. 2.4.3 Expansion Header [J3]
      4. 2.4.4 Camera Interface, 15-Pin Flex Connectors [J18] [J19]
      5. 2.4.5 Camera Interface, 40-Pin High Speed [J24]
      6. 2.4.6 Automation and Control Connector [J25]
  6. 3Mechanicals
  7. 4Circuit Details
    1. 4.1 Top Level Diagram
    2. 4.2 Interface Mapping
    3. 4.3 I2C Address Mapping
    4. 4.4 GPIO Mapping
    5. 4.5 Identification EEPROM
  8. 5Usage Notes and Advisories
    1. 5.1 Usage Notes
    2. 5.2 Advisories
  9. 6References
  10. 7Revision History

Key Features and Interfaces

  • Processor
    • Texas Instruments Jacinto TDA4VM
  • Optimized Power Management Solution
    • Dynamic Voltage Scaling
    • Multiple Clock and Power Domains
  • Memory
    • 4GByte LPDDR4 DRAM (2133 MHz)
    • 512 Mb Non-Volatile Flash, Octal‐SPI NOR
    • Multimedia Card (MMC)/Secure Digital Card (Micro SD) Cage, UHS‐I
  • USB
    • USB3.1 (Gen1) Hub to 3x Type A (Host)
    • USB3.1 (Gen1) Type C (DFP and UFP modes)
    • USB2.0 Micro B (for Quad UART-over-USB Transceiver)
  • Display
    • VESA Display Port (v1.4), supports 4K UHD with MST support
    • DVI (v1.0) via HDMI Type A, supports 1080p
  • Wired Network
    • Gigabit Ethernet (RJ45 Connector)
    • 4x CAN-FD Headers (1x3)
  • Camera Interfaces
    • 2x 15-Pin Flex Cable Interface (CSI-2L)
    • 40-pin High Speed Connector (dual CSI-4L, I2C, GPIO, and so forth )
  • Expansion/Add-on
    • M.2 Key E Interface (PCIe/Gen3 x 1 Lane, USB2.0, SDIO, I2S, UART, I2C)
    • M.2 Key M Interface (PCIe/Gen3 x 2 Lane)
    • 40-pin Header (2x20) (I2C, SPI, UART, I2S, GPIO, PWM, and so forth)
    • Fan Header (5V)
  • User Control/Indication
    • Pushbuttons (Reset, Power/User Defined)
    • LEDs (Power, User Defined, Serial Port)
    • User Configuration (Boot Mode, USB Mode)
    • External JTAG/Emulator Support (20-pin Header)
  • REACH and RoHS Compliant
  • EMI/EMC Radiation Compliant