SPRUJ22A November 2021 – March 2023 AWR2944
The AWR2944EVM supports two RGMII Ethernet ports to provide the connection to the network. The J4 connector provides access over a MATEnet port (9-2304372-9 connector) via a DP83TC812R-Q1 PHY. The J9 port provides access over an RJ45 port via a DP83867ERGZR PHY. By default, the RGMII interfaces are connected to the J9 port only. To access the RGMII interface, over the J4 connector several resistors must be populated. For more details please see Section 2.4.5.1 and refer to the Schematic, BOM, and Assembly and Database and Layout sections.
This RGMII interface is intended to operate primarily as a 100Mbps ECU interface and can also be used as an Instrumentation Interface.
The RGMII interface supports following features:
The Ethernet port is interfaced to the AWR2944 through the Ethernet PHY and is used to stream the captured data over the network to the host PC.
Figure 2-9 shows the Ethernet RJ45 Mag-Jack connector, and Table 2-5 provides the connector pin details.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | GND | 2 | Test point |
3 | ETH_D4P | 4 | ETH_D4N |
5 | ETH_D3P | 6 | ETH_D3N |
7 | ETH_D2P | 8 | ETH_D2N |
9 | ETH_D1P | 10 | ETH_D1N |
11 | LED_ACTn | 12 | GND |
13 | GND | 14 | LED_LINKn |
15 | ETH_GND | 16 | ETH_GND |
Figure 2-10 shows the Ethernet MATEnet connector, and Table 2-6 provides the connector pin details.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | TRD_P | 2 | TRD_M |
S1 | GND | S2 | GND |
S3 | GND | S4 | GND |
S5 | GND | S6 | GND |