SPRUJ60 April   2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between F280013x/15x and F28P55x
    1. 1.1 F280013x/15x and F28P55x Feature Comparison
  5. 2PCB Hardware Changes
    1. 2.1 PCB Hardware Changes for the 80-Pin PN/PNA, 64-Pin PM Packages
    2. 2.2 80-Pin PNA, 64-Pin PM Migration Between F280013x/15x and F28P55x For New and Existing PCB
  6. 3Feature Differences for System Consideration
    1. 3.1 New Features in F28P55x
      1. 3.1.1 Advance Encryption Standard (AES)
      2. 3.1.2 Universal Serial Bus (USB)
      3. 3.1.3 Configurable Logic Block (CLB)
      4. 3.1.4 Live Firmware Update (LFU)
      5. 3.1.5 Programmable Gain Amplifier (PGA)
      6. 3.1.6 ERAD
      7. 3.1.7 FSI
      8. 3.1.8 5V Failsafe IOs
    2. 3.2 Communication Module Changes
    3. 3.3 Control Module Changes
    4. 3.4 Analog Module Differences
    5. 3.5 Other Device Changes
      1. 3.5.1 PLL
      2. 3.5.2 PIE Channel Mapping
      3. 3.5.3 Bootrom
    6. 3.6 Power Management
      1. 3.6.1 LDO/VREG
      2. 3.6.2 POR/BOR
      3. 3.6.3 Power Consumption
    7. 3.7 Memory Module Changes
    8. 3.8 GPIO Multiplexing Changes
    9. 3.9 Analog Multiplexing Changes
  7. 4Application Code Migration From F280013x/15x to F28P55x
    1. 4.1 C2000Ware Header Files
    2. 4.2 Linker Command Files
    3. 4.3 C2000Ware Examples
  8. 5Specific Use Cases Related to F28P55x New Features
    1. 5.1 AES
    2. 5.2 PGA
    3. 5.3 USB
  9. 6EABI Support
    1. 6.1 Flash API
  10. 7References

PCB Hardware Changes

The F280013x and F28P55x device have one package in common: a 64-pin PM. The F280015x and F28P55x device have two packages in common: 80-pin PNA/PN, 64-pin PM. The following sections describe the pin migration in detail.

Note: Overall compatibility depends on more than just the pins. Review all of the changes in this document during the migration process.

Also Note that the 80pin PNA on the F28P55x has 0.4mm pin pitch vs the PN on the F280015x has 0.5mm pin pitch