SPRUJ66D February 2023 – September 2026
Table 2-14 describes the detailed GPIO mapping of AM62A SOC with AM62A Low Power SK EVM peripherals.
| SL NO. | GPIO Description | GPIO Netname | Functionality | GPIO Used | Package Signal Name | Direction With Respect to Control | Default State | Active State | Voltage Domain on SoC Side | Voltage Rail Connected on SKEVM |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | Enable for WLAN Interface | WLAN_EN | ENABLE | GPIO0_71 | MMC2_SDCD | OUTPUT | LOW | HIGH | VDDSHV6 | SoC_DVDD1V8 |
| 2 | WLAN Interrupt | WLAN_IRQ | INTERRUPT | GPIO0_72 | MMC2_SDWP | INPUT | HIGH | LOW | VDDSHV6 | SoC_DVDD1V8 |
| 3 | Enable for BT Interface | BT_EN_SOC | ENABLE | MCU_GPIO0_0 | MCU_SPI0_CS0 | OUTPUT | LOW | HIGH | VDDSHV_MCU | SoC_DVDD3V3 |
| 4 | CPSW Ethernet PHY Interrupt | CPSW_RGMII_INTn | INTERRUPT | GPIO1_31 | EXTINTn | INPUT | HIGH | LOW | VDDSHV0 | SoC_DVDD3V3 |
| 5 | OSPI Reset Control GPIO | GPIO_OSPI_RSTn | RESET | GPIO0_12 | OSPI0_CSn1 | OUTPUT | HIGH | LOW | VDDSHV1 | SoC_DVDD1V8 |
| 6 | MCU Header GPIO0_16 | MCU_GPIO0_16 | GPIO | MCU_GPIO0_16 | MCU_MCAN1_RX | NA | NA | NA | VDDSHV_CANUART | CAN_IO_3V3 |
| 7 | MCU Header GPIO0_15 | MCU_GPIO0_15 | GPIO | MCU_GPIO0_15 | MCU_MCAN1_TX | NA | NA | NA | VDDSHV_CANUART | CAN_IO_3V3 |
| 8 | PMIC Interrupt | PMIC_INT_B | INTERRUPT | GPIO0_31 | EXTINTn | INPUT | HIGH | LOW | VDDSHV3 | SoC_DVDD3V3 |
| 9 | CAN-FD fast wake up signal from switch | CAN_FD_WKUP_SW_INH | INTERRUPT | MCU_GPIO0_15 | MCU_MCAN1_TX | INPUT | HIGH | LOW | VDDSHV_CANUART | CAN_IO_3V3 |
| 10 | CAN-FD fast wake signal from MCU header | CAN_FD_WKUP_HDR_INH | ||||||||
| 11 | Interrupt Signal from Automotive Ethernet ADD-ON board | CPSW_ETH2_INH | ||||||||
| 12 | User test LED control signal | SOC_GPIO1_49 | GPIO | GPIO1_49 | MMC1_SDWP | OUTPUT | LOW | HIGH | VDDSHV0 | SoC_DVDD3V3 |
| 13 | Watchdog trigger input signal for Watchdog Trigger mode | PMIC_WDOG_TRIGG | ENABLE | MCU_GPIO0_19 | WKUP_I2C0_SCL | IPNUT | LOW | HIGH | VDDSHV_MCU | SoC_DVDD3V3 |
| 14 | WKUP Signal from RGMII2 | CPSW_ETH2_WAKE | INTERRUPT | MCU_GPIO0_20 | WKUP_I2C0_SDA | INPUT | LOW | HIGH | VDDSHV_MCU | SoC_DVDD3V3 |
| 15 | User EXP Conn GPIO | EXP_GPIO1_22 | GPIO | GPIO1_22 | UART0_CTSn | NA | NA | NA | VDDSHV0 | SoC_DVDD3V3 |
| 16 | IO Expander Interrupt | GPIO1_23_INTn | INTERRUPT | GPIO1_23 | UART0_RTSn | INPUT | HIGH | LOW | VDDSHV0 | SoC_DVDD3V3 |
| 17 | User Interrupt | |||||||||
| 18 | User EXP Conn GPIO | EXP_GPIO0_14_LT | GPIO | GPIO0_14 | OSPI0_CSn3 | NA | NA | NA | VDDSHV1 | SoC_DVDD1P8 |
| 19 | PMIC Standby Disable | PMIC_LPM_EN0 | ENABLE | MCU_GPIO0_22 | PMIC_LPM_EN0 | OUTPUT | LOW | HIGH | VDDSHV_CANUART | CAN_IO_3V3 |
| 20 | User EXP Conn GPIO | EXP_EHRPWM1_B | GPIO | GPIO1_10 | MCASP0_AXR0 | NA | NA | NA | VDDSHV0 | SoC_DVDD3V3 |
| IO EXPANDER - 01 | ||||||||||
| 1 | eMMC Reset control GPIO | GPIO_EMMC_RSTN | RESET | IO_EXPANDER-P11 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 2 | CPSW Ethernet PHY-1 Reset Control GPIO | GPIO_CPSW1_RST | RESET | IO_EXPANDER-P01 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 3 | CPSW Ethernet PHY-2 Reset Control GPIO | GPIO_CPSW2_RST | RESET | IO_EXPANDER-P00 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 4 | SD Card Load Switch Enable | MMC1_SD_EN | ENABLE | IO_EXPANDER-P03 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 5 | SOC eFuse Voltage (VPP=1.8V) Regulator Enable | VPP_EN | ENABLE | IO_EXPANDER-P04 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 6 | EXP CONN 3.3V PowerSwitch Enable | EXP_PS_3V3_EN | ENABLE | IO_EXPANDER-P05 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 7 | EXP CONN 5V PowerSwitch Enable | EXP_PS_5V0_EN | ENABLE | IO_EXPANDER-P06 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 8 | Audio Codec Reset Control GPIO | GPIO_AUD_RSTN | RESET | IO_EXPANDER-P10 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 9 | EXP CONN HAT Board Detection | EXP_HAT_DETECT | DETECTION | IO_EXPANDER-P07 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 10 | SOC UART1 Mux Select | UART1_FET_BUF_EN | SELECT | IO_EXPANDER-P12 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 11 | BT UART WKUP Signal | BT_UART_WAKE_SOC | INTERRUPT | IO_EXPANDER-P13 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 12 | HDMI Transmitter Reset Control GPIO | GPIO_HDMI_RSTN | RESET | IO_EXPANDER-P14 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 13 | Raspberry Pi Camera CSI0 GPIO1 | CSI_GPIO0 | INPUT/OUTPUT | IO_EXPANDER-P15 | NA | NA | NA | VCC_3V3_SYS | ||
| 14 | Raspberry Pi Camera CSI0 GPIO2 | CSI_GPIO1 | INPUT/OUTPUT | IO_EXPANDER-P16 | NA | NA | NA | VCC_3V3_SYS | ||
| 15 | WLAN Alert Interrupt | WLAN_ALERTn | INTERRUPT | IO_EXPANDER-P17 | INPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 16 | HDMI Interrupt | HDMI_INTN | INTERRUPT | IO_EXPANDER-P20 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 17 | TEST GPIO2 from Test Automation Connector | TEST_GPIO2 | GPIO | IO_EXPANDER-P21 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 18 | MCASP1 Enable and Direction Control | MCASP1_FET_EN | ENABLE | IO_EXPANDER-P22 | OUTPUT | LOW | LOW | VCC_3V3_SYS | ||
| 19 | MCASP1_BUF_BT_EN | ENABLE | IO_EXPANDER-P23 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | |||
| 20 | MCASP1_FET_SEL | DIRECTION CONTROL | IO_EXPANDER-P24 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | |||
| 21 | UART1_FET_SEL | DIRECTION CONTROL | IO_EXPANDER-P25 | OUTPUT | HIGH | LOW | ||||
| 22 | Power Delivery I2C Interrupt Request | PD_I2C_IRQ | INTERRUPT | IO_EXPANDER-P26 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 23 | IO EXPANDER - 01 | IO_EXP_TEST_LED | GPIO | IO_EXPANDER-P27 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| IO EXPANDER - 02 | ||||||||||
| 1 | SoC SPI0 MUX Selection | SPI0_FET_SEL | ENABLE | IO_EXPANDER-P20 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 2 | SoC SPI0 MUX Enable | SPI0_FET_OE | CONTROL | IO_EXPANDER-P21 | OUTPUT | LOW | LOW | VCC_3V3_SYS | ||
| 3 | CSI Regulator Enable (VCC_CSI_IO) | CSI_VLDO_SEL | ENABLE | IO_EXPANDER-P26 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 4 | WLAN Reset control GPIO | SOC_WLAN_SDIO_RST | RESET | IO_EXPANDER-P27 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
| 5 | Wilink Enable | WL_LT_EN | ENABLE | IO_EXPANDER-P10 | OUTPUT | LOW | LOW | VCC_3V3_SYS | ||
| 6 | CSI Reset control GPIO | CSI_RSTZ | RESET | IO_EXPANDER-P11 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
| 7 | CSI flex and mipi MUX Selection | CSI_SEL2 | ENABLE | IO_EXPANDER-P23 | OUTPUT | HIGH | HIGH | VCC_3V3_SYS | ||
| 6 | CSI MUX Enable | CSI_EN | ENABLE | IO_EXPANDER-P24 | OUTPUT | HIGH | HIGH | VCC_3V3_SYS | ||