SPRUJ66D February   2023  – September 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Key Features
        1. 1.3.1.1 Processor
        2. 1.3.1.2 Memory
        3. 1.3.1.3 JTAG Emulator
        4. 1.3.1.4 Supported Interfaces and Peripherals
        5. 1.3.1.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Revisions and Assembly Variants
    2. 2.2 System Description
      1. 2.2.1 Board Image With Markings
      2. 2.2.2 Functional Block Diagram
      3. 2.2.3 Power Requirements
      4. 2.2.4 Power ON/OFF Procedures
        1. 2.2.4.1 Power-On Procedure
        2. 2.2.4.2 Power-Off Procedure
        3. 2.2.4.3 Power Indication LED
        4. 2.2.4.4 Power Test Points
      5. 2.2.5 AM62A Low Power SK EVM Interface Mapping
      6. 2.2.6 Peripheral and Major Component Description
        1. 2.2.6.1  Clocking
          1. 2.2.6.1.1 Peripheral Ref Clock
        2. 2.2.6.2  Reset
        3. 2.2.6.3  CSI Interface
        4. 2.2.6.4  Audio Codec Interface
        5. 2.2.6.5  HDMI Display Interface
        6. 2.2.6.6  JTAG Interface
        7. 2.2.6.7  Test Automation Header
        8. 2.2.6.8  UART Interface
        9. 2.2.6.9  USB Interface
          1. 2.2.6.9.1 USB 2.0 Type A Interface
          2. 2.2.6.9.2 USB 2.0 Type C Interface
        10. 2.2.6.10 Memory Interfaces
          1. 2.2.6.10.1 LPDDR4 Interface
          2. 2.2.6.10.2 Octal Serial Peripheral Interface (OSPI)
          3. 2.2.6.10.3 MMC Interfaces
            1. 2.2.6.10.3.1 MMC0 - eMMC Interface
            2. 2.2.6.10.3.2 MMC1 - Micro SD Interface
            3. 2.2.6.10.3.3 MMC2 - M.2 Key E Interface
          4. 2.2.6.10.4 Board ID EEPROM
        11. 2.2.6.11 Ethernet Interface
          1. 2.2.6.11.1 CPSW Ethernet PHY Default Configuration
        12. 2.2.6.12 GPIO Port Expander
        13. 2.2.6.13 GPIO Mapping
        14. 2.2.6.14 Power
          1. 2.2.6.14.1 Power Input
          2. 2.2.6.14.2 Power Supply
          3. 2.2.6.14.3 AM62A SoC Power
          4. 2.2.6.14.4 Current Monitoring
        15. 2.2.6.15 AM62A Low Power SK EVM User Setup and Configuration
          1. 2.2.6.15.1 Boot Modes
          2. 2.2.6.15.2 User Test LEDs
        16. 2.2.6.16 Expansion Headers
          1. 2.2.6.16.1 User Expansion Connector
          2. 2.2.6.16.2 MCU Connector
        17. 2.2.6.17 I2C Address Mapping
  9. 3Hardware Design Files
    1. 3.1 Schematics, PCB Layout and BOM
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
      1. 4.1.1 Issue 8 – Wake-up Through MCU and WKUP UART Not Functioning
    2. 4.2 EMC, EMI, and ESD Compliance
    3. 4.3 Trademarks
    4.     74
  11. 5References
  12. 6Revision History
MMC2 - M.2 Key E Interface

AM62A Low Power SK EVM has a M.2 Key E interface for connecting WiFi BT modules connected to MMC2, UART2 instances and McASP1 interface through buffers. This can be used to interface with a Wi-Fi, dual-band, 2.4 and 5GHz module with antennas supporting Industrial temperature grade. The M.2 is provided with 4-bit IO of the MMC2 interface supporting IEEE standard 802.11a/b/g/n data. The M.2 connector can be interfaced with modules that can offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence for a power-optimized design.

The M.2 Connector is provided with a 3.3V on board power supply to meet the power supply requirements of the interfacing modules. The MMC2 interface of the SOC is powered by the VDDSHV6 power domain, which is connected to 1.8V IO supply.

SK-AM62A-LP M.2 Key E Interface block diagram Figure 2-26 M.2 Key E Interface block diagram