SPRUJ86D October   2023  – January 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
      1.      Preface: Read This First
        1. 1.1.1.1 Sitara MCU+ Academy
        2. 1.1.1.2 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Device Information
      1. 1.3.1 HSEC 180-pin Control Card Docking Station
      2. 1.3.2 Security
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Compliance
    3. 2.3  Power Requirements
      1. 2.3.1 Power Input Using USB Type-C Connector
      2. 2.3.2 Power Status LEDs
      3. 2.3.3 Power Tree
      4. 2.3.4 Power Sequence
      5. 2.3.5 PMIC
    4. 2.4  Functional Block Diagram
    5. 2.5  Reset
    6. 2.6  Clock
    7. 2.7  Boot Mode Selection
    8. 2.8  JTAG Path Selection
    9. 2.9  Header Information
    10. 2.10 GPIO Mapping
    11. 2.11 Push Buttons
    12. 2.12 Interfaces
      1. 2.12.1  Memory Interface
        1. 2.12.1.1 OSPI/QSPI
        2. 2.12.1.2 Board ID EEPROM
      2. 2.12.2  Ethernet Interface
        1. 2.12.2.1 Control Card Ethernet Routing
        2. 2.12.2.2 On Board Ethernet PHY
        3. 2.12.2.3 LED Indication in RJ45 Connector
        4. 2.12.2.4 Ethernet Add On Board Connector
      3. 2.12.3  I2C
      4. 2.12.4  Industrial Application LEDs
      5. 2.12.5  SPI
      6. 2.12.6  UART
      7. 2.12.7  MCAN
      8. 2.12.8  FSI
      9. 2.12.9  JTAG
      10. 2.12.10 Test Automation Header
      11. 2.12.11 LIN
      12. 2.12.12 MMC
      13. 2.12.13 ADC and DAC
    13. 2.13 HSEC Pinout and Pinmux Mapping
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You Need Assistance
    2. 4.2 Trademarks
  9. 5Related Documentation
    1. 5.1 Supplemental Content
      1.      5.1.A E1 Board Modifications
      2.      5.1.B E2 Design Changes
      3.      5.1.C A Design Changes
      4.      5.1.D B Design Changes
  10. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  11. 7Revision History
  12. 8Revision History

Test Automation Header

The AM263Px Control Card supports a 40 pin test automation header that allows an external controller to manipulate basic operations such as power down, PORz, warm reset, and bootmode control.

AM263P1, AM263P1-Q1, AM263P2, AM263P2-Q1, AM263P4, AM263P4-Q1 Test Automation Header Figure 2-32 Test Automation Header

The Test Automation Circuit is powered by a dedicated 3.3V power supply (VSYS_TA_3V3) that is generated by a 5V to 3.3V buck regulator (TPS62177DQCR).

The AM263Px SoC I2C2 instance is connected to both the Test Automation Header and the bootmode IO expander (TCA6408ARGTR).

Table 2-24 details the Test Automation GPIO mapping:

Table 2-24 Test Automation Header GPIO Mapping
Signal Name Description Direction
TA_POWERDOWN When logic low, disables the 3.3V buck regulator (TPS62913RPUR) that is used in the first stage of DC/DC conversion. Output
TA_PORZn When logic low, connects the PORz signal to ground due to the PMOS V_GS being less than zero creating a power on reset to the MAIN domain. Output
TA_RESETz When logic low, connects the WARMRESETn signal to ground due to the PMOS V_GS being less than zero creating a warm reset to the MAIN domain. Output
TA_GPIO1 When logic low, connects the INTn signal to ground due to the PMOS V_GS being less than zero creating an interrupt to the SoC. Output
TA_GPIO3 When logic low, disables the bootmode buffer output enable. Output
TA_GPIO4 Reset signal for Bootmode IO Expander (TCA6408ARGTR). Output