SPRUJ90B March   2023  – February 2024

 

  1.   1
  2.   F28P650DK9 controlCARD Information Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5V Supply
  6. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  7. 4Getting Familiar with the controlCARD
    1. 4.1 F28P65X controlCARD Features
    2. 4.2 Assumed Operating Conditions
      1. 4.2.1 External Power Supply or Accessory Requirements
    3. 4.3 Using the controlCARD
      1. 4.3.1 Clocking Configuration
    4. 4.4 Experimentation Software
  8. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Evaluation of the Analog-to-Digital Converters (ADCs)
  9. 6Hardware References
  10. 7Revision History

Configuration 2: External 5V Supply

  1. Insert the TMDSCNCD28P65X controlCARD into a TMDSHSECDOCK or other compatible docking station.
  2. Connect a USB cable to J17 on the TMDSHSECDOCK.
  3. Flip S1 to the USB-ON position on the TMDSHSECDOCK. The controlCARD automatically switches to the external 5V supply.
  4. LEDs D2 and D7 on the controlCARD illuminate.
Note: TMDSCNCD28P65X controlCARD automatically switches to the external 5V supply when present. No additional configuration is required.