SPRUJ90B March   2023  – February 2024

 

  1.   1
  2.   F28P650DK9 controlCARD Information Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5V Supply
  6. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  7. 4Getting Familiar with the controlCARD
    1. 4.1 F28P65X controlCARD Features
    2. 4.2 Assumed Operating Conditions
      1. 4.2.1 External Power Supply or Accessory Requirements
    3. 4.3 Using the controlCARD
      1. 4.3.1 Clocking Configuration
    4. 4.4 Experimentation Software
  8. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Evaluation of the Analog-to-Digital Converters (ADCs)
  9. 6Hardware References
  10. 7Revision History

External Power Supply or Accessory Requirements

Nominal Output Voltage: 5 VDC

Maximum Output Current: 3A

Efficiency Level V

Note: TI recommends using an external power supply or power accessory that complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE.