| Fapi_setActiveFlashBank() | Initializes Flash Wrapper and bank for an erase or program command. |
| Fapi_setupBankSectorEnable() | Configures the Write/Erase protection for the sectors. |
| Fapi_issueBankEraseCommand() | Issues bank erase command to the Flash State Machine for the given bank address. |
| Fapi_issueAsyncCommandWithAddress() | Issues an erase sector command to FSM for the given address |
| Fapi_issueProgrammingCommand() | Sets up the required registers for programming and issues the command to the FSM |
| Fapi_issueProgrammingCommandForEccAddress() | Remaps an ECC address to the main data space and then call Fapi_issueProgrammingCommand() to program ECC |
| Fapi_issueAutoEcc512ProgrammingCommand() S | Sets up the required registers for 512-bit (32 16-bit words) programming with AutoECC generation mode and issues the command to the FSM |
| Fapi_issueDataAndEcc512ProgrammingCommand() | Sets up the required registers for 512-bit (32 16-bit words) programming with user provided flash data and ECC, and issues the command to the FSM |
| Fapi_issueDataOnly512ProgrammingCommand() | Sets up the required registers for 512-bit (32 16-bit words) programming with user provided flash data and issues the command to the FSM |
| Fapi_issueEccOnly64ProgrammingCommand() | Sets up the required registers for 64-bit (4 16-bit words) ECC programming with user provided ECC data and issues the command to the FSM |
| Fapi_issueAsyncCommand() | Issues a command (Clear Status) to FSM for operations that do not require an address |
| Fapi_checkFsmForReady() | Returns whether or not the Flash state machine (FSM) is ready or busy |
| Fapi_getFsmStatus() | Returns the STATCMD status register value from the Flash Wrapper |