SPRUJB8 April 2024
Returns the value of the STATCMD register
Fapi_FlashStatusType Fapi_getFsmStatus(void)
None
This function returns the value of the STATCMD register. This register allows the user application to determine whether an erase or program operation is successfully completed or in progress or suspended or failed. The user application should check the value of this register to determine if there is any failure after each erase and program operation.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FAILMISC | FAILINVDATA | FAILILLADDR | FAILVERIFY | FAILWEPROT | CMDINPROGRESS | CMDPASS | CMDDONE | ||||||||
| RO(1) - 0x0 | RO - 0x0 | RO - 0x0 | RO - 0x0 | RO - 0x0 | RO - 0x0 | RO - 0x0 | RO - 0x0 | ||||||||
| Bit | Name | Description | Reset value |
|---|---|---|---|
| 12 | FAILMISC | Command
failed due to error other than write/erase protect violation or
verify error. 0: No Fail 1: Fail |
0x0 |
| 8 | FAILINVDATA | Program
command failed because an attempt was made to program a stored 0
value to a 1. 0: No Fail 1: Fail |
0x0 |
| 6 | FAILILLADDR | Command
failed due to the use of an illegal address. 0: No Fail 1: Fail |
0x0 |
| 5 | FAILVERIFY | Command
failed due to verify error. 0: No Fail 1: Fail |
0x0 |
| 4 | FAILWEPROT | Command
failed due to Write/Erase Protect Sector violation. 0: No Fail 1: Fail |
0x0 |
| 2 | CMDINPROGRESS | Command
in Progress 0: Command complete 1: Command is in progress |
0x0 |
| 1 | CMDPASS | Command
Pass - valid when CMD_DONE field is 1 0: Fail 1: Pass |
0x0 |
| 0 | CMDDONE | Command
Done 0: Command not Done 1: Command Done |
0x0 |