SPRY342 July 2021 AM2431 , AM2432 , AM2434
Advanced analog integration is another key aspect of the Sitara AM2x MCU architecture and offers specialized analog and control peripherals such as high-resolution pulse-width modulators (PWMs) and analog-to-digital converters (ADCs). These peripherals are critical for realizing performance gains such as improved motor stability or higher energy efficiencies. The new portfolio leverages advancements in analog design from other TI products in a single, integrated solution. Integrating such features simplifies system designs, reducing the need for additional components, lowering cost and speeding time to market. The integrated ADCs and PWMs improve overall control accuracy and reduce latency, enabling control cycle times as low as 3 µs.